Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All ThermalPro™ Electric Water Pumps

    41500E WATER PUMPS

    Product # 77050000

    Gates® ThermalPro™ Electric Water Pumps are manufactured for durable, worry-free operation for the life of your vehicle. Constructed using only premium materials, we rigorously function and leak test our water pumps and components, like seals and bearings, to ensure optimum performance under intense driving conditions. Many new vehicles have multiple electric water pumps, each performing a different function. The use of electric water pumps is becoming more popular among original equipment manufacturers as technology changes and OEMs look for ways to improve fuel economy and efficiency. Gates® now offers Electric Water Pumps that fit popular applications covering millions of vehicles in operation. Our OE Exact replacement pumps effectively restores the cooling and heating systems to proper operation and performance. Get industry best, and a guaranteed OE-quality fit, with Gates.

    • Product Details
      Part # 41500E
      Product # 77050000
      Description 41500E WATER PUMPS
      UPC 770075616658
      Application Description Main Engine
      Impeller Material Plastic
      Rotation of Impeller Standard
      Includes Back Housing false
      Number of Outlets 0
      type Electric

    ELECTRIC IS THE FUTURE OF EFFICIENCY.

    OEMs want more efficient engines. And they're looking to electric. Aside from providing standard engine cooling, electric water pumps reduce engine load, and are equipped with automatic sensors to ensure the optimal amount of coolant at all times. You'll most frequently see electric water pumps in cabin heating, turbocharger and battery system cooling applications.

    Features and Benefits

    • Main engine electric water pumps come with gaskets or rubber seals to provide a tight seal and eliminate leaking.
    • Electromagnetic power drives the impellers, thus eliminating the need for bearings and weep holes.
    • Auxiliary electric water pumps are sealed to prevent leaking.
    • OE-exact replacement ensures an exact fit and easy installation.
    • Backed by a limited lifetime warranty.

    7.6 MILLION VEHICLES AND COUNTING.

    Gates® electric water pumps feature OE-exact construction and cover more than 7.6 million vehicles in operation. When you partner with Gates, you're with the world's premier automotive aftermarket manufacturer.

    PRODUCT RESOURCES

    Manuals, Guides and Tech Tips