Products
  • Products
  • Content

    E-CRIMP CLOUD-CONNECTED DATABASE 

    Creating factory quality assemblies requires precision, knowledge, and above all, safety awareness. That's where our Cortex Intelligence Knowledge Center comes into play. Our exclusive database that contains the latest specifications for Gates hydraulic and industrial hose products includes crimping instructions, crimp diameter, and maintenance/troubleshooting information. With Gates Cortex Intelligence, eCrimp is embedded with continuous updates available via Wi-Fi, ensuring that you always have access to the most current product and crimp data available.

     

    EXPLORE ECRIMP

    GATES GC20 CORTEX LEADS IN HYDRAULIC INNOVATION

    The next-level versatile crimper designed to assemble Gates products using an intuitive touch-screen control panel directly linked to Gates eCrimp specifications.

    AN INTELLIGENT AND ADAPTABLE SOLUTION FOR OPTIMAL PRODUCTIVITY

    The GC20 Crimper with Cortex Intelligence is the premium option for those looking to combine efficiency, safety, support, and connectivity. 

    • Crimp up to 1.25’’ 4-wire hose
    • Requires hydraulic pump; compatible with existing PC707 pumps
    • Uses standard Gates dies (700-Series dies)
    • Vertical captive loading
    • 115 220VAC, 50/60HZ
    • Bench mount
    • 12” x 12” x 28”

    LEARN MORE ABOUT GC20

     

    FEATURES & BENEFITS

    npi-icons-web

    CLOUD-CONNECTED CORTEX INTELLIGENCE

    npi-icons-web

    ONBOARD CRIMP INFORMATION

    npi-icons-web

    AUTOMATED CALIBRATION & MAINTENANCE REMINDERS

    npi-icons-web

    IMPROVED ERGONOMICS

    npi-icons-web

    CRIMPS UP TO 1.25" 4 WIRE HOSE

    npi-icons-web

    INTUITIVE TOUCH-SCREEN CONTROLS

    npi-icons-web

    OTA SOFTWARE + FIRMWARE UPDATES

    npi-icons-web

    CE-COMPLIANT AND FCC CERTIFIEDCE-COMPLIANT AND FCC CERTIFIED

    TRAINING, SUPPORT AND EXPERT GUIDANCE

    The Gates team offers in-depth knowledge and expertise on the GC20 crimper, helping you understand its capabilities and how it fits your specific requirements.

     

    TALK WITH AN EXPERT

    Gates GC20™ Hydraulic Hose Crimper working in an industrial environment.

    "Design World judges selected the Gates GC20 Cortex Intelligence as the winner of the 2020 LEAP Awards hydraulics category, noting, “Hydraulics is many times a function of tribal knowledge. Now, this knowledge is at a user’s fingertips. And the price-point is fantastic"

    APPLICATIONS ACROSS INDUSTRIAL & OFF-HIGHWAY MARKETS

    FEATURED RESOURCES

    eCRIMP

    eCrimp crimp specifications are integrated on the GC20 but is also available for our other hydraulic crimping solutions as an innovative digital crimping tool that provides accurate, up-to-date hose and coupling specifications with a user-friendly interface on desktop or mobile app. 

    FLUID FLOW PRESSURE CALCULATOR

    Prevent any fluid-related concerns; we provide creative solutions to precisely detect and fix flow problems, ensuring that your machinery operates at maximum efficiency.

    HYDRAULIC AND FLEET HOSE CATALOG

    The Hydraulic and Fleet Hose 2019 Gates product catalog ensures the safety of your workers and equipment with detailed parts information, identification tools, and assembly and installation tips.

    Contact our team of industry experts and application engineers to learn more about our crimper solutions today.