Products
  • Products
  • Content

    EMPOWERING OEMS WITH ADVANCED BELT TECHNOLOGY 

    OEMs are under constant pressure to design machinery that operates efficiently, withstands extreme conditions, and minimizes downtime. Gates Xtreme V-Force Mega Banded V-Belts solves these problems with two platform options: "Basic" provides improved lifetime and flex on higher-speed drives, while "High" offers world-class load-carrying capacity and is engineered for the highest-speed applications. By delivering superior reliability, our innovative V-belt helps OEMs reduce warranty claims, lower total cost of ownership, and raise their customers’ satisfaction and uptime. 

     

    DOWNLOAD THE BROCHURE

    Gates Xtreme V-Force Mega Banded V-Belts brochure.

    INTRODUCING GATES XTREME V-FORCE MEGA

    Discover the innovation behind our wrapped ethylene elastomer V-belts — derived through advanced engineering and materials technology to meet the evolving demands of OEM applications.

    0:00 / 0:00

    MEET THE EVOLVING DEMANDS OF OEM APPLICATIONS THROUGH INNOVATIVE MATERIALS TECHNOLOGY AND ADVANCED ENGINEERING

    GATES XTREME V-FORCE MEGA BASIC:

     

    • With a 30% longer lifespan than polychloroprene belts, maintenance frequency is reduced and service life in demanding applications is extended
    • Improved flex allows for higher-speed drives, enhancing operational efficiency in fast-moving machinery
    • Reliable performance in extreme temperatures — ranging from -40°F to 266°F (-40°C to 130°C — minimizes risk of belt failure

     

    GATES XTREME V-FORCE MEGA HIGH:

     

    • Boasting a 30% greater load capacity, heavier power demands are handled, and machine output is increased
    • Optimized for highest-speed applications, performance is maintained under high-velocity, high-stress conditions
    • A wide temperature tolerance of -40°F to 266°F (-40°C to 130°C) ensures consistent year-round reliability, even in extreme environments
    Banded belt technology for basic and high Xtreme V-Force Mega Banded v-belts.

    FEATURES & BENEFITS

    black and white icon showing a scale to determine weight

    ENHANCED LOAD CAPACITY

    Aramid cords and high-modulus elastomer improve load distribution and minimize elongation.

    Icon representing dimensional stability, consistency and reliability in maintaining shape and form under various conditions.

    ADVANCED POLYMER ENGINEERING

    Chlorine-free elastomer ensures mechanical resilience and stability under stress.

    Minimalist logo that represents superior flexibility.

    EXPANDED THERMAL PERFORMANCE

    Flexibility and strength are retained from -40°F to 266°F (-40°C to 130°C), resisting thermal degradation.

    Optimized cross-link density reduces microcracks and wear from mechanical fatigue

    BOOSTED CRACK AND WEAR RESISTANCE

    Optimized cross-link density reduces microcracks and wear from mechanical fatigue.

    GATES XTREME V-FORCE MEGA WRAPPED V-BELTS CAN BENEFIT YOU

    Find out how our new ethylene elastomer technology will improve your operations — get in touch today. 

     

    TALK WITH AN EXPERT

    XTREME V-FORCE MEGA APPLICATIONS 

    FEATURED RESOURCES

    PRODUCT APPLICATION ENGINEERING SUPPORT

    Discover Gates OE-First Fit power transmission solutions, designed to ensure maximum efficiency, reliability, and performance across industrial applications. Explore how Gates can power your machinery with innovation and precision, from advanced belts to custom solutions. 

    Contact our team of industry experts and application engineers to learn more about our OE-First Fit power transmission solutions today.