Products
  • Products
  • Content

    YOUR ULTIMATE SOLUTION
    FOR AN INCREASING MARKET

    Recent data from the IEA's Electricity 2024 Report: Analysis and Forecast to 2026 shows that the electricity consumption from data centers and related industries could double in the near future. The data center environment is changing rapidly:

     

    • 20% of all data centers will include liquid cooling technology by 2026
    • Electricity demand growth of the AI industry is expected to be at least 10X by 2026
    • An average of 40% of data center electricity demand is used for cooling systems
    • Shifting 75% of air cooling systems to liquid cooling can save an estimated 27% of electricity demand 

    Our expertise and cutting-edge nature allows us to provide new, innovative solutions for the data center cooling market. These reliable solutions help provide peace of mind and increase performance.

     

    DOWNLOAD THE FAMILY BROCHURE

        

    DOWNLOAD THE DATA MASTER COOLING HOSE FAMILY BROCHURE

    “Data Center cooling is a natural market extension for Gates. The Gates brand is synonymous with quality and reliability, which is table stakes for data center operations. We have decades of experience in thermal management applications and that experience has positioned us well to participate in a wide range of applications, from the electrification of vehicles to high-power industrial applications such as data center cooling."

     

    Tom Pitstick, President, Americas

    EVOLVING TECHNOLOGIES

    As experts in thermal management, we are ready to tackle the challenge of providing efficient cooling solutions to data centers around the world. The ThermalPro™ Electric Pump dissipates heat by circulating fluid throughout your system with the highest available power density and efficiency, compared to other pumps in the market. Our pumps ensure faster coolant flow and monitor for common errors that may impact your data center operations, allowing your equipment to operate at optimal temperature and efficiency, despite tough conditions.

     

     

    KNOW MORE ABOUT THERMALPRO eWPs

    LEADERS IN FLUID POWER

    Our generations of experience in high-quality, reliable industrial hose solutions equips us to create solutions for the newest applications. With superior flexibility and compact design, our Data MasterCooling Hose is engineered to keep your data center operations running at peak performance. Additional nylon tubing, oil-based hoses, and large I.D. options complete the full range of fluid conveyance solutions.

     

    LEARN MORE ABOUT DATA MASTER

    LARGE DIAMETER SOLUTIONS

    The trend is clear: data centers are shifting toward liquid cooling and high-flow systems to handle the intensity of modern operations. That’s where Data Master Megaflexcomes in. Designed specifically for high-flow, high-demand environments, this hose is built to meet the challenges of large data centers and critical source lines, helping you grow your operations with easier installation, faster coolant flow, and cleaner systems.

     

    EXPLORE MORE DATA MASTER MEGAFLEX INFORMATION

    ENERGY EFFICIENCY AND REDUCED NOISE

    Data center air cooling systems face two major challenges: skyrocketing energy costs from inefficient cooling systems and disruptive operational noise. Our premium belt solutions tackle both issues head-on. Engineered with minimal-stretch cord technology, Gates Quad-Power 4™ premium v-belt line maximizes power density and eliminates re-tensioning downtime to provide optimal airflow and cooling efficiency. Plus, its advanced design reduces operational noise, creating a quieter, more productive environment. Upgrade to Quad-Power 4 for a smarter, more energy-efficient solution for your critical air handling systems.

     

    KNOW MORE ABOUT QUAD-POWER 4

    A MEMBER OF THE OPEN COMPUTE PROJECT

    Gates is proud to be an Open Community Member of the Open Compute Project (OCP). We are ready to collaborate with this forward-thinking community in our efforts towards building the best data center solutions for our customers. Together, we can develop a more innovative, sustainable, and efficient future.

     

    VISIT OCP WEBSITE

    CONNECT WITH OUR EXPERTS:
    TAILORED SOLUTIONS AND DEVELOPMENT

    When you work with Gates, you get access to a team of engineers who give your staff the confidence to use the latest technologies and knowledge of best practices to optimize performance. We are here to help you stay competitive in the market and keep on improving your products. From personalized belt designs to custom thermal-molded nylon tubing, our experts are ready to help.

     

    TALK WITH AN EXPERT

    EXPERTS IN INNOVATION

    Gates groundbreaking data center innovations keep coming with our proprietary zinc-free, peroxide-cured EPDM tube material, designed to help maintain debris-free coolant and contribute to faster coolant flow speeds. This advanced technology sets a new standard for cooling systems, delivering superior performance and reliability for the most demanding data center environments.  

     

    APPLICATIONS ACROSS INDUSTRIAL END MARKETS

    THE BEST CHOICE FOR INDUSTRIAL & OFF-HIGHWAY

    Gates Data Center Cooling solutions are helping drive industry forward. See for yourself what other industries Gates is helping get ahead- and stay ahead.

    FEATURED RESOURCES

    Design Power™ for customized power transmission drive designs.

    DESIGN POWER

    Create customized power transmission drive designs or enter your performance requirements and operating conditions to quickly identify the most suitable belts and components for your air-cooling drive designs.

    A collection of tools and a hose on a wooden table.

    FLUID FLOW PRESSURE CALCULATOR

    Prevent downtime and enhance efficiency using our calculator. Enter your application fluid and the specifications of your hose to identify any operational issues.

    Gates ThermalPro calculator logo

    THERMALPRO CALCULATOR

    Take every detail into consideration, Gates has the tools to help you. With the ThermalPro Calculator we help you select the ideal characteristics for your electric water pump.

    FREQUENTLY ASKED QUESTIONS

    Our ThermalPro Electric Pumps and peroxide-cured EPDM hose tube materials have the ability to improve coolant flow, maximizing speed and efficiency.

    Gates uses a proprietary zinc-free, peroxide-cured EPDM material to keep your coolant clean and debris-free, extending the life of your liquid cooling system.

    Absolutely. Our Data Master Megaflex hose is designed for high-flow, high-demand systems, making it perfect for large-scale data centers.

    Yes. Our solutions, like the Poly Chain® GT Carbon belts and Quad-Power 4 v-belts, are engineered for superior energy efficiency, helping you reduce operational costs while maintaining peak performance.

    Common contaminants include mineral buildup, corrosion particles, and microbial growth. These can clog systems, reduce efficiency, and damage equipment.

    Liquid cooling is more efficient for high-density servers, reducing energy use by up to 27%. Gates solutions like ThermalPro Pumps and Data Master Hoses optimize liquid cooling for better heat dissipation.

    Gates Quad-Power 4 belts are engineered for quieter operation, reducing noise in HVAC systems while maintaining high performance.

    Yes, Gates offers custom hose designs, thermal-molded tubing, and personalized belt configurations to meet your specific needs.

    Energy-efficient solutions, like Gates ThermalPro Pumps and Quad-Power 4 belts, reduce energy use and operational costs.

    Hoses made with premium materials, like Gates MegaFlex technology, resist kinks, cracks, and aging, ensuring long-lasting performance.

    Contact our team of industry experts and application engineers to learn more about Data Center Cooling solutions today. 

    This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.