Products
  • Products
  • Content

    TRENDS IN MINING

    SMART MINING:
    A NEW LANDSCAPE  

    The push towards automation, smart mines, and integrating IoT technologies in equipment, vehicles, and infrastructure is transforming how mining operations are managed. These advancements promise to boost efficiency and safety, but they also come with the challenge of creating and maintaining increasingly complex systems.

     

    ENHANCED EFFICIENCY:
    FINDING THE BALANCE 

    Mining is a tough business with tight margins and volatile commodity prices, so cost control is crucial. Even small increases like routine maintenance can lead to site downtime and eat into the profits. As such, mining companies must be on the lookout for ways to improve efficiency and reduce operational costs without cutting corners on productivity. 

     

    ENVIRONMENTAL RESPONSIBILITY:
    PAIRED WITH OPERATIONAL EXECUTION 

    The mining sector is in the midst of a transformation — one with ambitious targets and the need for rethinking everyday practices from the ground up without compromising performance. Whether it’s lowering carbon emissions or reducing water waste, mining companies are increasingly moving towards more responsible operations to meet the world’s demand for minerals and metals and continue to be part of the planet’s future.

     

    DRIVING MINING INNOVATION WITH GATES 

    See how Gates powers mining with innovative solutions for safety, efficiency, and smart operations. Your trusted partner for mining innovation. 

    MASTERING HARSH CONDITIONS WITH ADVANCED MATERIALS 

    Mining operations push equipments to the limit, with hydraulic hoses facing constant abrasion, extreme pressure, and exposure to harsh environments. The relentless wear from hoses rubbing against metal surfaces or other hoses is a common challenge that leads to costly downtime and repairs. Most standard hoses, even with added protection like spring guards or nylon sleeves, can’t handle these conditions for long.

     

    Our XtraTuffPlus cover technologies provide an extra layer of armor, delivering up to 25 times more abrasion resistance than standard hose covers. Reinforced with high-tensile braided steel wire and a proprietary nitrile blend cover, Gates® MXT and MXG hoses are designed to withstand constant flexing, high pressures, and abrasive materials keeping your operations running smoothly where others would fail. 

     

    LEARN MORE 

     

    INDUSTRY-LEADING TECHNOLOGY 
    ENDURING TOUGHNESS, ENGINEERED BY GATES

    a document with a checkmark badge, indicating certified or patented approval

    MSHA CERTIFIED 

    Line drawing of a hand holding a feather representing light weight

    LIGHTWEIGHT AND FLEXIBLE FOR EASY HANDLING

    Static-conductive symbol in black and white.

    STATIC-CONDUCTIVE

    Circle icon with a snowflake and sun

    WIDE TEMPERATURE RANGES OFFERED BETWEEN -30°F TO 212°F OR -34°C TO 100°C

    EXPERT SUPPORT FOR A COMPLICATED INDUSRTY

    The mining industry has its own specific challenges. From sustainable practices to recommendations for products made to withstand the sector's extreme conditions, our Product Application Team members are ready to help. Contact them today to get the support you need.  

     

    TALK WITH AN EXPERT

    MINING INNOVATIONS & SOLUTIONS

    FEATURED RESOURCES

    Design Power™ for customized power transmission drive designs.

    DESIGN POWER™ 

    Using our mobile app, create original patterns or see whether your belts require repair. Our user-friendly method will determine which belts and parts are best for your mining machinery.

    Wheel front loader or bulldozer at a construction site

    2015 MINING PRODUCT CATALOG 

    Explore all Mining products and get more information on solutions, industry specifications, and Gates support in our 2015 Mining Products Catalog.

    eCrimp™ platform for hydraulic assemblies, hoses and couplings.

    eCRIMP

    Pair your crimper with eCrimp, a powerful online tool with the most up-to-date crimp specifications and instructions.

    Contact our team of industry experts and application engineers to learn more about our mining solutions today.