DATA MASTER™ COOLING HOSE CLEANER, STRONGER, BETTER
Keeping critical IT hardware cool in data centers is a persistent challenge. As computing demands increase, so does heat, making thermal management, energy efficiency, and system longevity the most crucial aspects of your operation. Your business needs solutions specifically engineered to meet those demands - products that perform in extreme conditions, and provide the complete advantage of reliability, ease of use and simplified maintenance.
The need for cooling systems makes up a large part of a data center's operating expenses and traditional systems often use more power than needed. Managing these costs and maintaining peak performance is a key trend shaping the future of operations.
New high-efficiency liquid cooling systems can provide cooling at lower energy costs and offer better control over temperature, especially when paired with hose solutions that allow you to choose the right amount of coolant flow for your configuration. Data Master and Data Master Megaflex™ offer two varieties of hose in multiple sizes, ensuring the perfect fit and flow rate for your system's needs.
With the rise of liquid cooling systems and increasingly diverse cooling fluids, a growing concern is the risk of coolant contamination, which can potentially damage critical equipment. Impure or contaminated coolants can corrode and erode components, cause leaks, and lead to costly repairs. Our proprietary tube material technology, featured in both Data Master and Data Master Megaflex, supports contaminant-free coolant and maintains your system's integrity. Protect your equipment and the purity of your coolant with next-generation components that help extend the life of your data center.
With a robust design focused on durability, best-in-class compatible materials, and flexibility, Data Master and Data Master MegaFlex are your answers to staying ahead in the fast-evolving world of data center cooling.
DATA MASTER™ COOLING HOSE
Extend the life of your cooling system and increase reliability with Gates Data Master cooling hose family.
Data Master: The go-to solution for narrower diameters, available in 7/32" to 1" ID, perfect for compact installations.
Data Master MegaFlex: Your ultimate large ID solution, available in sizes up to 2”. Designed for high-flow, high-demand systems.
Our innovative zinc-free, peroxide-cured EPDM technology supports the longevity of your data center environment. By delivering contaminant-free coolant, the Data Master family excels in low and high-flow closed-loop coolant systems for new and expanding operations.
Our peroxide-cured EPDM technology prevents fluid contamination over time.
SUPERIOR FLEXIBILITY
For easier routing in complex configurations.
COOLANT COMPATIBLE
Built for a wide range of coolant mixes, including PG25.
FLAME-RESISTANT
UL94V-0 certified and tested to UL224 VW-1 standards for safety and reliability
VERSATILE SIZES
Choose Data Master for narrow profiles and Data Master Megaflex for larger flow needs.
OZONE-RESISTANT
Excellent ozone resistance to cover degradation from electronics.
COOL, CLEAN, RELIABLE
In mission-critical environments, every degree matters. Consult one of our expert team members today for more information on products that can help you take your data centers to the next level.
What happens when your cooling hoses aren’t up to the job? To avoid leaks, downtime, and additional costs to your operation, trust Data Master Hose, a solution that is not only engineered to withstand constant temperature shifts and high pressure but also prevents wear and tear so your CRAC/CRAH units remain reliable.
CHILLED WATER SYSTEMS
If your chilled water systems are leaking, you’re not just losing water—you’re losing cooling capacity and money. Data Master Hose is built to handle the constant flow of chilled water without breaking a sweat.
DIRECT-TO-CHIP LIQUID COOLING
Direct-to-chip liquid cooling can keep your processors at peak efficiency, but without the right hose, even the smallest kink or pressure drop can cause uneven cooling, risking equipment failure. With Data Master Hose, you can push your processors to the limit, knowing that your cooling system won’t let you down even in tight spaces.
IN-ROW AND IN-RACK COOLING SYSTEMS
Need to optimize rack density? No problem, Data Master Hose helps you maximize the cooling potential of your In-Row and In-Rack cooling systems. Forget about awkward bends, flow restrictions, and compromised cooling performance, Gates has a solution that fits seamlessly in your most confined spaces.
Previous / Next
CRAC/CRAH UNITS
What happens when your cooling hoses aren’t up to the job? To avoid leaks, downtime, and additional costs to your operation, trust Data Master Hose, a solution that is not only engineered to withstand constant temperature shifts and high pressure but also prevents wear and tear so your CRAC/CRAH units remain reliable.
CHILLED WATER SYSTEMS
If your chilled water systems are leaking, you’re not just losing water—you’re losing cooling capacity and money. Data Master Hose is built to handle the constant flow of chilled water without breaking a sweat.
DIRECT-TO-CHIP LIQUID COOLING
Direct-to-chip liquid cooling can keep your processors at peak efficiency, but without the right hose, even the smallest kink or pressure drop can cause uneven cooling, risking equipment failure. With Data Master Hose, you can push your processors to the limit, knowing that your cooling system won’t let you down even in tight spaces.
IN-ROW AND IN-RACK COOLING SYSTEMS
Need to optimize rack density? No problem, Data Master Hose helps you maximize the cooling potential of your In-Row and In-Rack cooling systems. Forget about awkward bends, flow restrictions, and compromised cooling performance, Gates has a solution that fits seamlessly in your most confined spaces.
REDUCED ENVIRONMENTAL IMPACT
Liquid cooling is not just more efficient, it's also more sustainable. By transferring heat up to 1,000 times more efficiently than air, liquid cooling can significantly reduce your energy costs and extends the life of your hardware. Our Data master hose and full lineup of liquid cooling solutions assists our partners in meeting their efficiency targets while moving the needle on their sustainability goals.
We offer fresh, creative solutions for the data center cooling sector because of our experience and state-of-the-art approach. These dependable solutions improve performance and offer peace of mind.
An innovative online crimping app that provides accurate, up-to-date hose and coupling specifications with a user-friendly interface for perfect results on the go.