Gates PowerGrip™ HTD™ Twin Power™ synchronous belts are designed to perform at high speeds and in extreme temperatures, with a larger tooth profile for increased performance capacity. They have nylon facing on both tooth sides to provide equal high load carrying capabilities between the sides.
Part # | TP1120-8MGT-20 |
---|---|
Product # | 92320037 |
Description | TP1120-8MGT-20 |
UPC | 072053611496 |
Belt Width (in) | 0.79 |
Belt Width (mm) | 20 |
Effective Length (in) | 91.5 |
Effective Length (mm) | 2324 |
Outside Circumference (in) | 92.12 |
Outside Circumference (mm) | 2340 |
Pitch Length (in) | 44.9 |
Pitch Length (mm) | 1120 |
Pitch (in) | 0.32 |
Pitch (mm) | 8 |
Section | 8M |
Number of Teeth | 140 |
Length (mm) | 1120 |
Thickness (in) | 0.31 |
Thickness (mm) | 8 |
Markets/Applications | PowerGrip® GT®2 Twin Power® belts are ideal for serpentine applications requiring rotation reversal or synchronization of driven shafts. Ideal for use in industries such as textile, paper, packaging and printing. |
---|
Color | Black |
---|---|
Material | Polychloroprene (Neoprene) and Nylon Teeth |
Recommended For | PowerGrip® GT®2 Sprockets |
---|---|
Belt Notes | Belt pitch is the distance in millimeters between two adjacent tooth centers as measured on the pitch line of the belt. Belt pitch length is the total length (circumference) in millimeters as measured along the pitch line. The theoretical pitch line of a PowerGrip® GT®2 Twin Power® belt lies within the tensile member. If you currently use PowerGrip® HTD® Twin Power® belts, consider PowerGrip® GT®2 Twin Power® belts at reduced widths to lower your costs. PowerGrip® GT®2 Twin Power® part numbers are comprised of pitch, pitch length and width. For example; part number TP4400-8MGT-30 denotes a "TP" for Twin Power®, 4400mm pitch length, 8mm pitch and 30mm width. |
Customer Pack | 28 |
---|---|
Weight (lbs.) | 0.33 |
PowerGrip™ GT™2 Twin Power™ Belts are designed to transmit up to 100% of its load carrying capacity on either side of the belt, or be used in applications that transmit fractional loads to both sides. This enables synchronization from both drive surfaces. Additionally, the belt is designed to limit noise emissions, enabling the belts to be employed in a variety of precision and public-facing applications, from robotics and medical devices to vending and currency handling machinery.
GT™ stands for Gates® Tooth, our proprietary modified curvilinear belt tooth profile. In PowerGrip™ GT™2 Twin Power™ Belts, the fiberglass tensile cords and neoprene body are completed with a nylon tooth cover that provides high resistance to tooth jump for non-slip usage and exceptional belt life.