RECOMMENDED FOR: Ideal for windshield washer systems and vacuum–operated accessories.
Part # | 27053 / 3/8X25FT WW VACUUM TUBING |
---|---|
Product # | 40404113 |
Description | 27053 3/8X25FT WINDSHIELD WASHER & VACUUM TUBING |
UPC | 072053410006 |
Nipple Size (in) | .3125 |
Nipple Size (mm) | 8 |
Vacuum (In. Hg) | 24 |
Centerline Length (ft) | 25 |
Centerline Length (m) | 7.62 |
Continuous Operating Temperature Range | -40°F to +257°F |
Minimum Bend Radius (in) | 3 |
Minimum Bend Radius (mm) | 76 |
Hose Inside Diameter (in). | 0.38 |
Hose Inside Diameter (mm) | 9.5 |
Hose Outside Diameter (in) | 0.63 |
Hose Outside Diameter (mm) | 16 |
Inside Diameter (in) | 0.38 |
Inside Diameter (mm) | 9.5 |
Temperature Range | -40°F to +257°F (-40°C to +125°C) |
type | Windshield Washer & Vacuum Hose (Non-Reinforced) |
Working Pressure (psi) | 25 |
Length (m) | 7.6 |
Outside Diameter (in) | 0.63 |
Outside Diameter (mm) | 9.5 |
Color | Black |
---|---|
Cover | EPDM - Type P. Smooth. |
Reinforcement | None |
Tube | EPDM - Type P. Limited oil resistance. |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | NR |
Construction: Reinforcement | None |
Construction: Tube | EPDM - Type P. Black. Limited oil resistance |
Standards | Tested to SAE J1037. |
---|---|
Standard Industry Specification | SAE J1037 |
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Recommended For | Ideal for windshield washer systems and vacuum-operated accessories. |
---|
Customer Pack | 6 |
---|---|
Weight (lbs.) | 3.6 |