Products
  • Products
  • Content

    HVAC FUTURE TRENDS

    INCREASED ENERGY EFFICIENCY
    DECREASED COSTS FOR MORE OUTPUT 

    As energy efficiency demands reshape the HVAC industry, the pressure is on to deliver high-performing systems that minimize energy consumption. With buildings accounting for nearly a third of global energy use, HVAC systems must be resilient and efficient, even under extreme conditions.

     

    Gates power transmission belts are designed to meet these challenges head-on, offering robust performance and efficient power transfer that help reduce energy costs and extend system life. By choosing Gates, you’re investing in solutions that support sustainable operations and help optimize every watt of energy used.

    RELIABILITY IN HARSH ENVIRONMENTS
    STAY COOL REGARDLESS OF THE CLIMATE 

    HVAC systems deal with some seriously tough conditions. Humidity from rain and snow or other elements like wind and small debris can wear out the components and cause them to fail prematurely, elevating costs or even leading to the complete replacement of the air handling unit (AHU).

     

    Reliability is never in question with Gates products, we have the technology to keep your heating and cooling systems running in top condition. Our coolant hoses and v-belts are tough enough handle extreme temperature ranges from -70ºF to 250ºF while ensuring exceptional power transfer efficiency.

    OPTIMIZE HVAC RELIABILITY WITH QUAD-POWER

    This maintenance-free V-belt powers crucial components like fans, pumps, and compressors with unwavering reliability, even in the harshest conditions. By cutting out the need for frequent replacements and reducing the risk of breakdowns, Quad-Power 4 ensures HVAC systems deliver steady, uninterrupted performance. 

    PRECISION IN MOTION 

    When it comes to HVAC, Gates brings over a century of expertise, combined with a relentless drive for innovation. Each component is subjected to rigorous, comprehensive testing that simulates real-world HVAC operating conditions and is evaluated through accelerated lifecycle testing, thermal cycling, and load-bearing assessments to ensure that our belts deliver exceptional durability and reliability over extended periods. 

     

    Our proprietary elastomers are formulated to withstand extreme temperatures and resist the degradation typically caused by high thermal exposure, oil, and other environmental factors. We incorporate high-strength reinforcements, like advanced aramid fibers, to give our belts unmatched tensile strength and flexibility.

     

    LEARN MORE ABOUT OUR BANDLESS V-BELT SOLUTIONS FOR HVAC 

     

    INDUSTRY-LEADING TECHNOLOGY
    QUAD-POWER 4: RELY ON GATES FOR UNPARALLELED TOUGHNESS

    Simple black and white icon of two wrenches, representing no maintenance needed

    ELIMINATE RE-TENSIONING

    Lightning bolt and plus sign icon in black and white, symbolizing increased power.

    UP TO 30% INCREASED POWER RATING COMPARED TO STANDARD GATES PRODUCTS

    Monochrome clock encircled, illustrating the concept of extended service life.

    UP TO 200% LONGER BELT LIFE COMPARED TO STANDARD GATES PRODUCTS

    Black and white speedometer icon symbolizing higher power density.

    INCREASED POWER DENSITY

    FORM-FITTING TAILORED SOLUTIONS

    Our expert engineers work closely with you to understand your exact specifications and create a product that meets your requirements. With our advanced technology and materials, we can produce a product with the best fit, form, and function. 

     

    TALK WITH AN EXPERT

    HVAC INNOVATIONS & SOLUTIONS

    FEATURED RESOURCES

    Design Power™ for customized power transmission drive designs.

    DESIGN POWER™ 

    Create customized designs or enter your performance requirements and operating conditions to quickly identify the most suitable belts and components for your air-cooling drive designs.

    A collection of tools and a hose on a wooden table.

    FLUID FLOW PRESSURE CALCULATOR

    Prevent downtime and enhance efficiency using our calculator. Just fill it with your application fluid and the specifications of your hose to identify any operational issues.

    Air conditioning (HVAC) installed on the roof of industrial buildings.

    AIR FLOW PRESSURE CALCULATOR

    Discover practical ways to lower maintenance, get rid of hose failures, save expensive downtime, and boost operational efficiency by using the Gates Air Flow Pressure Calculator to better understand the air flow problems in your operation.

    Contact our team of industry experts and application engineers to learn more about our HVAC solutions today.