Products
  • Products
  • Content

    INTEGRATED EFFICIENCY IN INDUSTRIAL OPERATIONS  

    With the rise of automation, manufacturers are seeking ways to enhance productivity and quality, all while reducing costs.

     

    PowerGrip GT4 synchronous belts offer effective power transmission, reducing downtime caused by belt slippage and ensuring consistent operation of robotic arms, conveyor systems, and other critical equipment that needs precision, strength, and speed. This translates into increased throughput and reduced production costs. 

     

    EXPLORE MORE POWERGRIP GT4

    ADAPTABILITY TO CUSTOM MACHINERY 

    In industries where custom machinery is common, you require a solution tailored to your specific needs. From bakeries to forestry, look to PowerGrip GT4 to help you adapt to changes in production requirements, layout configurations, and different materials handled.

     

    The wide range of sizes and configurations of this solution can accommodate unique design requirements and enable easy adjustments, expansions, or reconfigurations as needed. 

     

    LEARN MORE ABOUT POWERGRIP SOLUTIONS

    THE LATEST IN SYNCHRONOUS BELT TECHNOLOGY

    Need to fit narrow drives? PowerGrip GT4 has it covered. Packing more power into tight spaces without compromising on efficiency. Designed for industries that demand ultimate performance, PowerGrip takes power transmission to a whole new level.

    CARRYING THE LOAD WITH SUPERIOR POWER

    Made with advanced technology and ethylene elastomer materials, the PowerGrip GT4 synchronous belt can carry more power than any other belt in its class. It's the belt of choice for a variety of jobs, including machine tools and paper, and textile industries, where you need something that's tough and doesn't require maintenance.

     

     

    LEARN MORE ABOUT POWERGRIP

     

    FEATURES & BENEFITS

    Minimalist logo that represents superior flexibility.

    HIGH RESISTANCE TO ELONGATION

    Means less tensioning work over time.

    Monochrome clock encircled, illustrating the concept of extended service life.

    NYLON TOOTH FACING FOR LONGER SERVICE LIFE

    Fewer replacement cycles throughout the life of your belt.

    Icon showing a crossed-out oil droplet, symbolizing no water or lubrication needed.

    NO LUBRICATION AND LESS RETENSIONING

    So you can focus on production instead of maintenance.

    Static-conductive symbol in black and white.

    STATIC-CONDUCTIVE TO ISO 9536

    On-site safety comes first. Ensure you have the right belt every time.

    A black and white image of a fist, representing improved ergonomics.

    IMPROVED ERGONOMICS

    Lower noise than competitive chain solutions.

    Line drawing of a hand holding a feather representing light weight

    LIGHTWEIGHT

    Reduces fatigue and strain during installation.

    Extended temperature icon in black and white displaying a thermometer.

    EXTENDED TEMPERATURE RANGES

     -40°F to +248°F (-40°C to +120°C) with intermittent use up to 284°F (140°C).

    npi-icons-web

    STANDARD WIDTHS

    12, 20,30, 50, 85 mm (8MGT); 40, 55, 85, 115, 170 mm (14MGT).

    CUSTOMIZED SOLUTIONS AND SUPPORT

    The Gates team stands ready to assess your precise application requirements and guarantee that PowerGrip GT4 is the optimal solution for your needs, taking into consideration different factors such as load, speed, and environmental conditions.

     

    TALK WITH AN EXPERT

    APPLICATIONS ACROSS INDUSTRIAL END MARKETS

    FEATURED RESOURCES

    Design Power™ for customized power transmission drive designs.

    DESIGN POWER

    Create custom designs or check your belt maintenance needs with our desktop and mobile apps. Our intuitive system identifies the best belts and components for your bandless V-belt drive systems.

    Two power transmission belts in black made of rubber.

    CHAIN TO BELT SAVINGS CALCULATOR

    See how much you could be saving by replacing your existing chain drives with one of our premium belt solutions today.

    Close-up of a conveyor belt showcasing numerous interlocking gears, highlighting intricate machinery in action.

    INDUSTRIAL POWER TRANSMISSION PRODUCT CATALOG

    Download the full Gates Industrial Power Transmission catalog to find the perfect belt drive components for your operation. Explore different sizes, materials, and metals to create optimized solutions.

    Contact our team of industry experts and application engineers to learn more about our Synchronous Belt Drive solutions today.