RECOMMENDED FOR: Fuel Master™ XTreme™ is designed and engineered specifically for constant contact use in the transfer of alternative fuels such as bio–diesel, bio–diesel blends, ethanol and ethanol blends. It can also be used for constant contact use in the transfer of commercial gasolines, diesel fuels, oils and other petroleum products. It is ideal for tank truck, terminal loading and in–plant operations.
Part # | 2-1/2X100 FUEL XTREM 150SD MFX |
---|---|
Product # | 46882372 |
Description | 2-1/2X100 FUEL MASTER XTREME 150SD MEGAFLEX RED |
Vacuum (In. Hg) | 30 |
Minimum Bend Radius (in) | 8 |
Minimum Bend Radius (mm) | 203 |
Inside Diameter (in) | 2.50 |
Inside Diameter (mm) | 63.5 |
Temperature Range | -30°F to +180°F (-34°C to +82°C) |
Working Pressure (psi) | 150 |
Length (m) | 30.5 |
Outside Diameter (in) | 3.05 |
Outside Diameter (mm) | 63.5 |
Coupling Recommendation | 7 Combination Nipple. 26 Internal Expansion - Brass. 49 Industrial Quick-Connecting. 73 Permanent Swaged or Crimped. 78 Crimp Sleeves. |
---|
Color | Red |
---|---|
Cover | Modified Nitrile - Type C2. Corrugated. |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Nitrile - Type C. High oil resistance. |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Standards: Tube | ARPM Class A |
---|
Weight (lbs.) |
---|