RECOMMENDED FOR: Pneumatic transfer of bulk cement and other dry bulk materials.
Part # | 6X100 BULK DRY CEMENT20D XTREM |
---|---|
Product # | 31290572 |
Description | 6X100 BULK MASTER DRY CEMENT 20D |
Minimum Bend Radius (in) | 72 |
Minimum Bend Radius (mm) | 1829 |
Inside Diameter (in) | 6 |
Inside Diameter (mm) | 152.4 |
Temperature Range | -40°F to +150°F (-40°C to +66°C) |
Working Pressure (psi) | 20 |
Length (m) | 30.5 |
Outside Diameter (in) | 6.73 |
Outside Diameter (mm) | 152.4 |
Coupling Recommendation | 5 Brass Pin Lug. 7 Combination Nipple. 49 Industrial Quick-Connecting. 78 Crimp Sleeves. |
---|
Color | Black |
---|---|
Cover | SBR - Type D. Smooth. |
Reinforcement | Multiple plies, synthetic textile |
Tube | Natural Rubber - Type D3. Static-conductive. |
Construction: Cover | SBR - Type D |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multiple plies, synthetic textile |
Construction: Tube | Natural Rubber - Type D3. Black. Static-conductive |
Weight (lbs.) |
---|