RECOMMENDED FOR: Transfer of milk, juice, beer, soft drinks, pharmaceuticals, cosmetics or water–based products requiring a FDA sanitary hose. Also suitable for many dry bulk products via suction, pneumatic or gravity where a sanitary hose is required.
Part # | 2X100 FOOD XTREME 250SD GRAY |
---|---|
Product # | 31320266 |
Description | 2X100FT FOOD MASTER XTREME 250SD CR GRAY |
UPC | 072053643527 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +230°F |
Minimum Bend Radius (in) | 6 |
Minimum Bend Radius (mm) | 152 |
Hose Inside Diameter (in). | 2 |
Hose Inside Diameter (mm) | 50.8 |
Hose Outside Diameter (in) | 2.62 |
Hose Outside Diameter (mm) | 66.5 |
Inside Diameter (in) | 2 |
Inside Diameter (mm) | 50.8 |
Temperature Range | -40°F to +230°F (-40°C to +110°C) |
Working Pressure (psi) | 250 |
Length (m) | 30.5 |
Outside Diameter (in) | 2.62 |
Outside Diameter (mm) | 50.8 |
Coupling Recommendation | 1 Long Shank. 8 Tri-Lokt. 34 Stainless Steel Nipples. 71 Permanent Swaged or Crimped. |
---|
Color | Gray |
---|---|
Cover | EPDM - Type P. Smooth. |
Reinforcement | Multi-ply, synth txtile, static/monofilament helix |
Tube | Sanitron - Type S. Hi Temperature Food Grade. |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synth txtile, static/monofilament helix |
Construction: Tube | Sanitron - Type S. White. Hi Temperature Food Grade |
Standards | Meets FDA requirements, 3A-Class 3 and USDA. |
---|
Recommended For | Transfer of milk, juice, beer, soft drinks, pharmaceuticals, cosmetics or water-based products requiring a FDA sanitary hose. Also suitable for many dry bulk products via suction, pneumatic or gravity where a sanitary hose is required. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 1.21 |