An economical, precise and simple-to-use shop crimper for normal crimps up to 1-1/4" and occasional crimps up to 2" 6-spiral wire hose.
Part # | 77500 / SC32 CRIMPER/PUMP 220V |
---|---|
Product # | 74800070 |
Description | 77500 SC32 CRIMPER W/ 220V PUMP |
UPC | 770075446033 |
Height (in) | 737 |
Height (mm) | 29 |
Specifications | 7480-0070 - Wired for 220 Volts with 2 HP electric pump. Power Source 208-230VAC, 20 amp, single phase, 60 hz. 7480-0071 - Wired for 110 Volts with 1 HP electric pump. Power Source 115VAC, 15 amp, 60 hz. Dimensions: 16 1/2" wide by 32" deep by 29" high. Max. Crimping Force: 80 tons. Max. Rated Working Pressure: 10,000 psi. |
Width (in) | 419 |
Width (mm) | 16.5 |
Color | Red |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 435.0 |