G2L PolarFlex™ is recommended for extremely low temperature high-pressure hydraulic oil line applications and is compatible with biodegradable hydraulic fluids like polyolester, polyglycols and vegetable oils as well as petroleum-based fluids.
Part # | 70294 / 20G2L XCTN |
---|---|
Product # | 46572208 |
Description | 70294 20G2LXCTN |
Minimum Bend Radius (in) | 16.5 |
Minimum Bend Radius (mm) | 419.1 |
Min. Burst Pressure (psi) | 1825 |
Inside Diameter (in) | 1.25 |
Inside Diameter (mm) | 31.8 |
Temperature Range | -70°F to +212°F (-57°C to +100°C) |
Working Pressure (psi) | 1825 |
Length (m) | 37 |
Outside Diameter (in) | 1.84 |
Outside Diameter (mm) | 46.7 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]; GlobalSpiral™ Couplings [G20 Series]; Field Attachable Type T Couplings [G28 Series] |
---|
Color | Black |
---|---|
Cover | Chloroprene - Type A. Black |
Reinforcement | 2-braid, wire |
Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
Construction: Cover | Chloroprene - Type A |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | Nitrile - Type C |
Notes | 1436 2SN R2853 2SN. 100R2. Mil-DTL-13531 Type II Class B. Meets MSHA 2G. |
---|
Weight (lbs.) |
---|