Powerful high-torque cutting saw for cutting wire braid and spiral hydraulic hose. Provides effortless and straight cuts every time.
Part # | 78028 / 208 HOSE CUTTER |
---|---|
Product # | 74806609 |
Description | 78028 #208 HOSE CUTTER |
UPC | 770075451716 |
Height (in) | 597 |
Height (mm) | 23.5 |
Specifications | Blade Dimensions: 12" by 1/8", Dimensions: 22 1/2" wide by 18 1/4" length by 23 1/2" high. No Load Speed: 3,500 rpm. Power Source: 4.5 hp peak, 115/50/60 hz. 20 amps. Shaft/Arbor Hole Diameter: 1" |
Width (in) | 572 |
Width (mm) | 22.5 |
Color | Black |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 83.4 |