Clamp collar for securing nylon abrasion sleeve by crimping the sleeve onto the hose. Aluminum crimp rings which are an integrated part of the line-of-sight protective system called LifeGuard™.
Part # | G81801-0014 / HG-14 X25FT |
---|---|
Product # | 72771278 |
Description | G81801-0014 HG 14 X25FT |
UPC | 072053170535 |
Material | Nylon |
---|
Notes | Do not use the Nylon Sleeve where ambient temperatures exceed 250°F. |
---|
Customer Pack | 25 |
---|---|
Weight (lbs.) | 0.04 |