Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All LifeGuard™ Sleeves

    G81104-0026 26LG4K

    Product # 72771964

    Gates has engineered the first effective, economical alternative to costly metal shielding or rerouting of hose lines. The LifeGuard™ sleeving system is designed to protect operators, equipment and the environment from the hazards of catastrophic hydraulic hose failure – a level of protection previously unavailable.

    • Provides containment of up to 10,000 psi (68.9 MPa) bursts.
    • Protects against 5,000 psi (34.5 MPa) pinhole leaks at +212°F (+100°C) for up to five minutes.
    • Handles hydraulic fluids and biodiesel fuel.
    • Allows fluid to safely escape down the length of the assembly.
    • Creates noticeable spill for hose failure detection.
    • Correlates to ISO 3457 and meets MSHA’s flame resistance requirements.
    • No other sleeve provides this level of protection.
    • Patented system includes Gates hose, couplings, sleeve and channel clamps.

    Features and Benefits

    • Temperature Range: -40°F to +250°F (-40°C to +121°C).
    • Handles hydraulic fluid and biodiesel fuels.
    • For hose ID's -04 up to -12.
    • Super-strong nylon layers.
    • Non-conductive.
    • MSHA approved.