Recommended for Air, Fuel, Oil, Power Steering and Water Applications. Meets Standard Industry Specifications; Therefore, common tooling can quickly form the flared end on the tube to ensure a leak-tight connection.
Part # | G60654-0404 / 4MS-4MP90 |
---|---|
Product # | 725012945 |
Description | G60654-0404 4MS-4MP90 49X4X4 |
UPC | 029769160190 |
A1 Outside Diameter (in) | 0.25 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.08 |