RECOMMENDED FOR: Ideal for windshield washer systems and vacuum–operated accessories.
Part # | 27041 / 7/64X50FT WW VACUUM TUBING |
---|---|
Product # | 40404101 |
Description | 27041 7/64X50FT WINDSHIELD WASHER & VACUUM TUBING |
UPC | 072053005943 |
Nipple Size (in) | .125 |
Nipple Size (mm) | 3 |
Outside Diameter 1 (mm) | 5.6 |
Vacuum (In. Hg) | 24 |
Centerline Length (ft) | 50 |
Centerline Length (m) | 15.24 |
Continuous Operating Temperature Range | -40°F to +257°F |
Minimum Bend Radius (in) | 1.5 |
Minimum Bend Radius (mm) | 38 |
Hose Inside Diameter (in). | 0.11 |
Hose Inside Diameter (mm) | 2.8 |
Hose Outside Diameter (in) | 0.22 |
Hose Outside Diameter (mm) | 5.6 |
Inside Diameter 1 (in) | 0.11 |
Inside Diameter 1 (mm) | 2.8 |
Inside Diameter 2 (in) | 0.11 |
Inside Diameter 2 (mm) | 2.8 |
Temperature Range | -40°F to +257°F (-40°C to +125°C) |
Max. Working Pressure (Bar) | 0.7 |
type | Windshield Washer & Vacuum Hose (Non-Reinforced) |
Length (m) | 15.24 |
Color | Black |
---|---|
Cover | EPDM - Type P. Smooth. |
Reinforcement | None |
Tube | EPDM - Type P. Limited oil resistance. |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | NR |
Construction: Reinforcement | None |
Construction: Tube | EPDM - Type P. Black. Limited oil resistance |
Standards | Tested to SAE J1037. |
---|---|
Standard Industry Specification | SAE J1037 |
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Recommended For | Ideal for windshield washer systems and vacuum-operated accessories. |
---|
Customer Pack | 6 |
---|---|
Weight (lbs.) | 1.0 |