Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    Submersible Fuel Line Hose

    If your in-tank applications and fuel systems cause your hoses to be in constant contact with gasoline or other fuel fluids, you need the Gates Submersible Fuel Hose. Most fuel lines are only designed to handle fuel on the interior of the hose, which can be damaged if the exterior is exposed to fuel. Gates Submersible Fuel Line Hose is capable of handling multiple types of gasoline and fuels, including gasoline, alcohol-extended gasoline, ethanols, biodiesel or diesel fuel in fully-immersed, mobile and stationary applications. Engineered for fully submersible use, these hoses are excellent for use on gas tank fuel pumps.

    • Temperature tolerance range of -40°C to +150°C (-40°F to +302°F).
    • Comprised of a FKM tube and cover with a synthetic fiber reinforcement.
    • Exceeds required SAE 30R10 standard.
    • Working pressure of up to 100 PSI.

    All Parts

    Part # Product # Description Maximum Working Pressure (psi) Maximum Working Pressure (bar) Inside Diameter (in) Inside Diameter (mm) Outside Diameter (in) Outside Diameter (mm)

    Furthering Fuel Hose Innovation

    Gates® has taken fuel hose innovation one step further by creating a hose that is compatible with constant contact with fuel and other liquid petroleum distillates to avoid premature hose failure. Our Submersible Fuel hose contains a special compound called Fluoroelastomer (FKM), which resists gas permeation and aging, with an Aramid Fiber reinforcement that is pound-for-pound stronger than steel.

    Custom Cut for Your Application.

    Submersive fuel hoses are regularly shipped in bulk, and with a minimum order, we'll precut to the custom length required by your application.