Products
  • Products
  • Content
    0:00 / 0:00
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Nylon Air Brake Tubing

    H30000-10 10NABTAXREEL

    Product # 43270115

    Truck, bus and mobile air brake, and service lines where heat and battery acids are not present.

    • Conforms to SAE J844 specifications.
    • Meets DOT FMVSS 106-74.

    • Product Details
      Part # H30000-10 / 10NABTA XREEL
      Product # 43270115
      Description H30000-10 10NABTAXREEL
      UPC 072053681536
      Tube Outside Diameter (in) 5/8
      Continuous Operating Temperature Range -40°F to +200°F
      Minimum Bend Radius (in) 2.5
      Minimum Bend Radius (mm) 63.5
      Hose Outside Diameter (in) 0.625
      Hose Outside Diameter (mm) 15.88
      Temperature Range -40°F to +200°F (-40°C to +93°C)
      Length (m) 304.8
      Outside Diameter (in) .625
      Outside Diameter (mm) 15.88

    Features and Benefits

    • Meets DOT FMVSS 106 and SAE J844 requirements.
    • Multiple colors available.
    • Temperature Range:
        • -40°C to +93°C
        • -40°F to +200°F