Recent data from the IEA's Electricity 2024 Report: Analysis and Forecast to 2026 shows that the electricity consumption from data centers and related industries could double in the near future. The data center environment is changing rapidly:
Our expertise and cutting-edge nature allows us to provide new, innovative solutions for the data center cooling market. These reliable solutions help provide peace of mind and increase performance.
|
“Data Center cooling is a natural market extension for Gates. The Gates brand is synonymous with quality and reliability, which is table stakes for data center operations. We have decades of experience in thermal management applications and that experience has positioned us well to participate in a wide range of applications, from the electrification of vehicles to high-power industrial applications such as data center cooling."
Tom Pitstick, President, Americas
As experts in thermal management, we are ready to tackle the challenge of providing efficient cooling solutions to data centers around the world. The ThermalPro™ Electric Pump dissipates heat by circulating fluid throughout your system with the highest available power density and efficiency, compared to other pumps in the market. Our pumps ensure faster coolant flow and monitor for common errors that may impact your data center operations, allowing your equipment to operate at optimal temperature and efficiency, despite tough conditions.
Our generations of experience in high-quality, reliable industrial hose solutions equips us to create solutions for the newest applications. With superior flexibility and compact design, our Data Master™ Cooling Hose is engineered to keep your data center operations running at peak performance. Additional nylon tubing, oil-based hoses, and large I.D. options complete the full range of fluid conveyance solutions.
The trend is clear: data centers are shifting toward liquid cooling and high-flow systems to handle the intensity of modern operations. That’s where Data Master Megaflex™ comes in. Designed specifically for high-flow, high-demand environments, this hose is built to meet the challenges of large data centers and critical source lines, helping you grow your operations with easier installation, faster coolant flow, and cleaner systems.
Data center air cooling systems face two major challenges: skyrocketing energy costs from inefficient cooling systems and disruptive operational noise. Our premium belt solutions tackle both issues head-on. Engineered with minimal-stretch cord technology, Gates Quad-Power 4™ premium v-belt line maximizes power density and eliminates re-tensioning downtime to provide optimal airflow and cooling efficiency. Plus, its advanced design reduces operational noise, creating a quieter, more productive environment. Upgrade to Quad-Power 4 for a smarter, more energy-efficient solution for your critical air handling systems.
Gates is proud to be an Open Community Member of the Open Compute Project (OCP). We are ready to collaborate with this forward-thinking community in our efforts towards building the best data center solutions for our customers. Together, we can develop a more innovative, sustainable, and efficient future.
Gates groundbreaking data center innovations keep coming with our proprietary zinc-free, peroxide-cured EPDM tube material, designed to help maintain debris-free coolant and contribute to faster coolant flow speeds. This advanced technology sets a new standard for cooling systems, delivering superior performance and reliability for the most demanding data center environments.
Gates Data Center Cooling solutions are helping drive industry forward. See for yourself what other industries Gates is helping get ahead- and stay ahead.
What makes data center cooling solutions faster?
Our ThermalPro Electric Pumps and peroxide-cured EPDM hose tube materials have the ability to improve coolant flow, maximizing speed and efficiency.
How can I reduce the risk of coolant contamination?
Gates uses a proprietary zinc-free, peroxide-cured EPDM material to keep your coolant clean and debris-free, extending the life of your liquid cooling system.
Can Gates solutions handle large-scale data centers?
Absolutely. Our Data Master Megaflex hose is designed for high-flow, high-demand systems, making it perfect for large-scale data centers.
Are Gates cooling solutions energy-efficient?
Yes. Our solutions, like the Poly Chain® GT™ Carbon™ belts and Quad-Power 4 v-belts, are engineered for superior energy efficiency, helping you reduce operational costs while maintaining peak performance.
What are common types of contamination in data centers?
Common contaminants include mineral buildup, corrosion particles, and microbial growth. These can clog systems, reduce efficiency, and damage equipment.
Why is liquid cooling becoming more popular in data centers?
Liquid cooling is more efficient for high-density servers, reducing energy use by up to 27%. Gates solutions like ThermalPro Pumps and Data Master Hoses optimize liquid cooling for better heat dissipation.
How can I reduce noise in my cooling system?
Gates Quad-Power 4 belts are engineered for quieter operation, reducing noise in HVAC systems while maintaining high performance.
Can Gates provide custom solutions?
Yes, Gates offers custom hose designs, thermal-molded tubing, and personalized belt configurations to meet your specific needs.
How can I make my cooling system more sustainable?
Energy-efficient solutions, like Gates ThermalPro Pumps and Quad-Power 4 belts, reduce energy use and operational costs.
How can I ensure my data cooling hoses last longer?
Hoses made with premium materials, like Gates MegaFlex technology, resist kinks, cracks, and aging, ensuring long-lasting performance.