Gates general purpose industrial hoses have all the components of an exceptional standard materials transferring solution: lightweight, reliable, versatile, efficient, weather and abrasion resistant, and tested to perform year after year. Whether you’re looking to better equip your plant or facilitate end-to-end materials conveying on the jobsite, Gates has multi-purpose industrial hoses, custom cut and sized for your application.
33HB Divers stems are recommended for handling mixtures of oxygen, helium and nitrogen gases customarily used in diving applications as air breathing hose.
View All PartsView DetailsIdeal for air and water applications, Charter® Multi-Use Air and Water Hose is engineered for heat, abrasion and ozone resistance.
View All PartsView DetailsThe Plant Master® Xtreme™ hoses meet ARPM Class A oil resistance for use in applications requiring a premium grade hose with excellent flexibility and maximum resistance to air, water, petroleum oils and lubricating oils.
View All PartsView DetailsAir Master® Diving Umbilical long length hoses are made for handling mixtures of oxygen, helium, and nitrogen gases customarily used in diving applications as an air breathing hose.
View All PartsView DetailsGates' Multi-use hose is recommended for handling lower pressure air, water, agricultural spraying, oil or grease.
View All PartsView DetailsPlant Master® 300NC hose is uniquely designed and built for applications requiring a premium grade, non-conductive hose with excellent flexibility and maximum resistance to air, water, and most importantly, electrical current.
View All PartsView DetailsPlant Master® hose uses include air and water applications requiring maximum flexibility in any industry, including mining, construction, agriculture, vehicle repair and in-plant operations.
View All PartsView DetailsPlant Master® Plus hoses are used in a wide array of applications requiring maximum flexibility and good resistance to air, water and heat.
View All PartsView Details