Gates hose clamps and couplings meet or exceed the toughest SAE requirements, and are engineered for the optimal fit to your existing Gates hoses and assemblies. Our fluid power products offer maximum flexibility and lead prevention on your heavy-duty applications, regardless of pressure. No matter what kind of job you have, Gates has the hose solution that works as hard as you and your team.
Made of durable 200 series stainless steel band and screw housing, the Super Hex Clamps are a top quality clamp with extra-strength construction.
View All PartsView DetailsManufactured by the OEM tensioner supplier, these superior aluminum cooling system connectors carry coolant from the tensioner to the engine.
View All PartsView DetailsHandy and durable plastic storage rack, Gates Fuel Cap Merchandiser comes complete with seven different sizes of hose clamps.
View All PartsView DetailsThe handy impact-resistant plastic case holds an assortment of 36 fuel line and vacuum tubing connectors.
View All PartsView DetailsFuel injection clamps are designed to provide the uniform sealing pressure required of fuel injection hoses.
View All PartsView DetailsThe Green Stripe® and Green Stripe® Heavy Duty constant tension clamps feature larger, heavy-gauge, precision-formed spring washers with higher rates of band tension and adjustability for a more dependable seal for use in automotive, truck, and bus cooling systems and turbochargers.
View All PartsView DetailsGreen Stripe® Heavy Duty T-Bolt Clamps are designed for use in heavy-vibration environments and have a larger diameter applications to seal liquid or air connections on hoses.
View All PartsView DetailsGates' Green Stripe® Stainless Steel Clamps are the perfect solution for work with industrial machinery or in applications where corrosion is likely to become an issue.
View All PartsView DetailsDesigned for heavy duty trucks, busses, and vehicular equipment applications, Gates Green Stripe® Silicone Hose Clamps provide an extra-tight seal on silicone hose and prevent hose cover extrusion.
View All PartsView DetailsDesigned for your hose assemblies, Gates® PowerGrip® SB Clamps are maintenance-free, durable hose clamps that retain dynamic tension for any shape of hose and housing, even on out-of-round fittings and applications, to reliably stop leaks without the need for re-tightening.
View All PartsView DetailsDesigned for use in high-vibration and large diameter applications common with heavy truck, off-road equipment and industrial machinery.
View All PartsView DetailsSaline and corrosion-resistant, Gates' Marine clamps are constructed of 100 percent marine grade stainless steel.
View All PartsView DetailsGates® Heater Hose and Fuel Line Connectors use a unique single barb design to provide greater sealability between single or dual inside diameter hoses.
View All PartsView DetailsThe PowerGrip® SB Clamps Cutter makes removal of PowerGrip® SB clamps easy without damaging the hose. Slip the blade below the clamp and squeeze for easy removal.
View All PartsView DetailsRemove heater hose connectors quick and easy with the Quik-Lock disconnect tool.
View All PartsView DetailsIdeal for hard to reach connections, Quik-Lok™ Heater Hose Connectors provide OE-quality and a faster, easier way to connect replacement heater hose on cars and light trucks.
View All PartsView DetailsStrap clamps, with their unique plated carbon steel buckles, conform to many shapes and are suitable for specialized applications.
View All PartsView Details