Before you start your engines, equip them with Gates fuel hoses. We’ve engineered our fuel line hoses at the cutting-edge of fuel-efficient, environmentally-safe design, so your engine will perform with superior power.
Gates Submersible Fuel Line Hose is capable of handling multiple types of gasoline and fuels, including gasoline, alcohol-extended gasoline, ethanols, biodiesel or diesel fuel in fully-immersed, mobile and stationary applications.
View All PartsView DetailsMade from a durable and fuel resistant synthetic oil, the 4219BG Barricade® Fuel Hose is reinforced with a spiral textile for added durability, structure, and flexibility in a range of applications.
View All PartsView DetailsOur standard fuel and oil hoses are also compatible for low-pressure hydraulic oil, engine oil, tank vents, crankcase vents, and coolant bottles.
View All PartsView DetailsCompatible with any fuel injected application, the 4219BF Barricade® Fuel Injection Hose utilizes patented GreenShield® Barrier Technology to provide enhanced environmental protection and better fuel efficiency.
View All PartsView DetailsPerfect for the store or shop this Gates merchandiser comes with 12 reels of fuel hose and washer fluid/vacuum hose in different sizes.
View All PartsView DetailsPerfect for the store or shop the Gates® merchandiser dispenses both fuel hose and washer fluid/vacuum hose.
View All PartsView DetailsInstalling Barricade® Carburetion hose protects the system against the aggressive fuel mixtures of today's modern fuels, which can degrade basic rubber hose and result in customer comebacks.
View All PartsView DetailsBarricade® Carburetion hose are made with Gates' patented five-layer Greenshield® technology, providing exceptional performance and fuel efficiency.
View All PartsView DetailsGates Barricade Marine Fuel Line Hose is U.S. Coast Guard class A1-15 Type R1 approved, CARB and EPA compliant, and is compatible for multi-fuel and bio-fuel applications.
View All PartsView DetailsBarricade® fuel injection hose is a low permeation, multi-fuel compatible hose that virtually eliminates fuel vapor loss thanks to our 5-layer GreenShield® barrier technology.
View All PartsView DetailsInstalling Barricade® Carburetion hose protects the system against the aggressive fuel mixtures of today's modern fuels, which can degrade basic rubber hose and result in customer comebacks.
View All PartsView DetailsInstalling Barricade® Carburetion hose protects the system against the aggressive fuel mixtures of today's modern fuels, which can degrade basic rubber hose and result in customer comebacks.
View All PartsView DetailsBarricade® Fuel Injection Hose are made with Gates' patented five-layer Greenshield technology, providing exceptional performance and fuel efficiency.
View All PartsView DetailsPerfect for the store or shop, this Gates merchandiser dispenses six reels of fuel hose.
View All PartsView DetailsThe handy impact-resistant plastic case holds an assortment of 36 fuel line and vacuum tubing connectors.
View All PartsView DetailsGates hose clamp pliers set includes 4 useful tools to make removing hose clamps easier.
View All PartsView DetailsGates® Heater Hose and Fuel Line Connectors use a unique single barb design to provide greater sealability between single or dual inside diameter hoses.
View All PartsView DetailsMulti-purpose hose for use on return fuel lines, PCV and EEC systems, and for fuel return hose connections on diesel fuel injection systems.
View All PartsView Details