Enhance performance. Minimize maintenance. Increase vehicle handling. From fleet and heavy duty vehicles to vintage automotives, Gates power steering hoses are designed to keep your steering systems running, with superior vibration absorption, leak resistance, and enduring performance in high temperature environments.
Our Power Steering Repair Kit makes replacing kits fast and easy, and you'll get all the necessary components in one place.
View All PartsView DetailsKit components are made of OEM quality materials and come with easy-to-read instructions.
View All PartsView DetailsKit components are made of OEM quality materials and come with easy-to-read instructions.
View All PartsView DetailsPower Steering Seal kit components are made of OEM-quality materials and come with simple instructions for easy, accurate installation.
View All PartsView DetailsUtilized to connect automotive power steering lines to ports that utilize a JIC seal type.
View All PartsView DetailsGates automotive adapters are used with aluminum, brass, copper, and steel tubing and adapt automotive oil filters, carburetors, power steering and fuel lines, transmission oil cooler lines, and drain plugs.
View All PartsView DetailsGates' line of Power Steering Couplings was specially designed to work with Power Steering hose applications and offers a leak-free solution to power steering hose connections.
View All PartsView DetailsSpecially designed for Power Steering hose applications. O-Rings are made of OEM quality materials.
View All PartsView DetailsPower Steering Repair Shaft Seal Kit components are made of OEM quality materials and come with easy-to-read instructions.
View All PartsView DetailsKit components are made of OEM quality materials and come with easy-to-read instructions.
View All PartsView DetailsGates Power Steering Repair Pump Seal Kit components are made of OEM-quality materials and come with easy-to-read instructions, so you can conduct high-quality, complete repairs without the stress of sourcing individual parts.
View All PartsView DetailsExtensive field examination and testing ensure Gates' extensive line of power steering pressure and return line assemblies meet or exceed the OE assembly in fit, form, quality, and function.
View All PartsView DetailsGates offers a variety of power steering end fittings and adapters for building custom return line assemblies.
View All PartsView DetailsRecommended for power steering pressure lines. Designed to meet requirements of SAE J2050 Class B (light weight specifications).
View All PartsView DetailsSteel tubing for use in Steel Power Steering and Transmission Oil Cooler Applications.
View All PartsView Details