With the precise hose pressure for your application, your hydraulic hose can maximize production and minimize downtime - and it all starts with a right hose design and material composition, engineered by Gates. Gates textile braid reinforced hydraulic hoses are lightweight and flexible for your medium and low-pressure hydraulic applications, with low pressure hoses servicing operating pressures less than 300 psi, and medium-pressure hoses servicing up to 3,000 psi.
Recommended for petroleum and water based hydraulic fluids in suction lines or in low pressure return lines.
View All PartsView DetailsGates Brass Lock-On Couplings are for use with our LOC and LOL hose for fuel lines, fluid lines, or vacuum lines in low and medium pressure applications.
View All PartsView DetailsRecommended for low-pressure hydraulic oil return lines for general purpose water, glycol antifreeze solutions, conveying diesel fuel, gasoline or air.
View All PartsView DetailsRecommended for high-temperature, low pressure hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions.
View All PartsView DetailsRecommended for low-pressure cleaning and pneumatic systems, return lines and low pressure lines using petroleum-based hydraulic oils, water, glycol antifreeze solutions, engine lubricating oils, and air.
View All PartsView DetailsRecommended for high-temperature, low pressure hydraulic oil lines, anti-freeze solutions and/or water.
View All PartsView DetailsGates Multi Master® GMV® MegaFlex® is engineered for four industrial applications: fuel, hydraulic return, coolant, and water, delivering superior performance and ultimate flexibility.
View All PartsView DetailsRecommended for hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions.
View All PartsView DetailsRecommended for high-temperature transmission oil cooler lines, pressurized hot oil return lines and turbocharger oil supply lines.
View All PartsView DetailsIdeal for use with petroleum-base hydraulic oils, glycol antifreeze compounds, water, engine lubricating oils and air.
View All PartsView DetailsRecommended for petroleum-based hydraulic oils, glycol antifreeze, air or water in low pressure fluid transfer or hydraulic system return lines.
View All PartsView DetailsOur D.O.T. Type A1 Field Attachable couplings work with Gates C5E hose to allow for easy assembly fabrication of air brake, power steering, transmission oil cooler, and hot oil lines without the need for a crimper.
View All PartsView DetailsGates® Low pressure couplings with pre-crimped soft shell has been specifically designed to work with lower pressure hydraulic suction lines and low pressure return line hose.
View All PartsView DetailsRecommended for petroleum and water-base hydraulic fluids in suction lines or in low pressure return lines.
View All PartsView DetailsGates Low pressure couplings are designed for lower pressure hydraulic feed lines and pilot lines.
View All PartsView DetailsPush on Couplings used on Gates® Lock-on Plus hose series.
View All PartsView Details