When transferring harmful or toxic fluids in your chemical applications, you need to trust the best in the business. Gates Acid Chemical hoses are designed to withstand the most corrosive fluids, toughing out highly acidic alkaloid fluids, hazardous waste, solvents, and petroleum. Gates offers industrial acid chemical hoses and assemblies for over 1,400 chemicals. If you need help selecting the right hose for your chemical application, contact your Gates representative.
Ag Master® Spray are a lightweight, flexible, and easy to maneuver hose used for spraying lawns, trees and similar applications with diluted solutions of water and oil based pesticides and herbicides.
View All PartsView DetailsDiesel Emission Fluid (DEF) Tank Transfer Hose features the highest quality construction to meet the demands of Diesel Emissions Fluid handling and transfer.
View All PartsView DetailsChem Master® Hydrocarbon drain hose is specifically for use in the drainage of hot liquid residue produced by the cleaning of storage tanks and containment vessels in hydrocarbon refinery applications.
View All PartsView DetailsFeaturing the highest quality construction to meet the demands of Diesel Emissions Fluid handling and transfer, Diesel Emission Fluid (DEF) Tank Transfer Hose is manufactured for the specific filling functions of DEF tanks.
View All PartsView DetailsBlack Gold® ABS Chemical Plus XLPE hose is recommended for transfer of chemical products from a supply ship to an offshore drilling rig or platform
View All PartsView DetailsChem Master™ hoses have specially compounded tube constructions designed to handle up to 1200 different acids and bases.
View All PartsView DetailsChem Master® DEF is uniquely designed as a DEF dispensing tank fill hose used in the transfer of urea solutions such as ADBLUE.
View All PartsView Details