Whether you’re driving a semi cross-country or hauling your tractor in the field, Gates air conditioning hoses, systems, and assemblies make sure that you don’t lose your cool. We design every Gates A/C component to the most stringent standards in the industry, with energy-efficient, environmentally safe air conditioning hose and coupling solutions built to resist heat, moisture, and ozone corrosives to maximize your system longevity. If you need help determining which hoses and assemblies are best for your application, Gates application and product experts are always here to help.
Gates PolarSeal ® II AC Couplings are designed to work with Gates PolarSeal ® II Air Conditioning Hose to build air conditioning assemblies with crimped fittings.
View All PartsView DetailsGates R12 Ferrules are used to crimp Power Crimp stems on Gates hydraulic hose.
View All PartsView DetailsHigh quality aluminum tubing for air conditioning applications offering multiple sizes and corrosion resistant finishes.
View All PartsView DetailsAir Conditioning Adapters are utilized to connect automotive air conditioning systems to ports requiring and SAE seal type.
View All PartsView DetailsThe PolarSeal® II Hose was developed as part of the PolarSeal® II series and recommended for use on school and transit busses, RVs, limos, and other heavy equipment vehicles.
View All PartsView DetailsPolarSeal® I Hose is designed for applications in automotive air conditioning and industrial systems, including tractors, construction trucks, mobile and stationary refrigeration units.
View All PartsView DetailsQuality brass adapter designed to fit dual master cylinder applications.
View All PartsView DetailsGates® PolarSeal® Air Conditioning Hoses and couplings were designed for a guaranteed, long-lasting fit to give you the best, most reliable performance.
View All PartsView Details