When your operations are out at sea, you can’t afford critical system failure. Gates designs our marine hoses at the cutting edge of material science, with corrosion-resistant construction, and flexibility for tight bends and heavy duty material suction. When you need high-performing, long-lasting solutions in marine fuel hose, coolant hose, heater hose systems, and more - look no further than Gates.
Gates Barricade Marine Fuel Line Hose is U.S. Coast Guard class A1-15 Type R1 approved, CARB and EPA compliant, and is compatible for multi-fuel and bio-fuel applications.
View All PartsView DetailsOur standard fuel and oil hoses are also compatible for low-pressure hydraulic oil, engine oil, tank vents, crankcase vents, and coolant bottles.
View All PartsView DetailsGates Marine Master® 100SD HW Wet Exhaust Hose features heavy-duty fabric-reinforced hose with a helical steel wire reinforcement to meet marine water and wet exhaust hose requirements.
View All PartsView DetailsTop quality, multi-purpose hose specifically designed to provide flexible connections between rigid fuel distribution lines and engine.
View All PartsView DetailsReinforced with heavy-duty fabric, this high performance hose solution assists operations in a variety of applications, including water circulation, discharge lines, heat exchangers, and straight wet exhaust connections.
View All PartsView DetailsWet exhaust hose with embedded helical wires and corrugated cover for tight bend radius, improved flexibility, kink and vacuum collapse resistance, and fuel / oil resistance.
View All PartsView Details