Gates heater hoses are built to get the job done. Unaffected by most coolants and non-oil based coolant additives or high cooling system pressures, our heating hoses keep your engine operating at optimal temperatures, to ensure peak performance and minimal engine damage. Gates heating hoses are color coded to allow you to easily identify them among other system parts to expedite identification, inspection, and repairs.
Gates hose clamp pliers set includes 4 useful tools to make removing hose clamps easier.
View All PartsView DetailsGates' Standard Small ID Coolant Hoses are a long-length affordable solution for cab heaters, fluid coolers, and thermal management cooling loops.
View All PartsView DetailsRemove heater hose connectors quick and easy with the Quik-Lock disconnect tool.
View All PartsView DetailsPremium hose constructed for long service life. Unaffected by most coolants and non-oil based coolant additives and by high cooling system pressures.
View All PartsView DetailsThe Gates Silicone Coolant Hose is a high-quality 4-ply silicone hose that was built to excel when the going gets hot.
View All PartsView DetailsThis assortment provides the three most common heater hose quick-connectors and tools all in one package.
View All PartsView DetailsIdeal for hard to reach connections, Quik-Lok™ Heater Hose Connectors provide OE-quality and a faster, easier way to connect replacement heater hose on cars and light trucks.
View All PartsView DetailsGates Small I.D. Molded Coolant Hose is factory-molded, OEM style hose that can be used for coolant, water and air applications, and is approved for marine applications.
View All PartsView DetailsOur standard engine coolant hose is designed with wrapped, fabric-plie reinforcement for extra toughness, as compared to an extruded single ply hose.
View All PartsView DetailsCompatible for air and water applications, 90° Molded Heater Hose are built to last because they resist electrochemical degradation and water permeation.
View All PartsView DetailsWith abrasion resistant, heavy-duty construction, Gates Green Stripe® Heavy-Duty Heater Hoses provide the best cost-per-mile economics for your truck, bus, and off-road equipment heater systems.
View All PartsView DetailsIntended for use on cars and light trucks, this Safety Stripe® Heater EPDM hose is unaffected by most coolants, non-oil based coolant additives, and high cooling system pressures.
View All PartsView DetailsSilicone Heater Hoses are constructed with silicone and reinforced with temperature-resistant, aramid textile cords, making them extremely durable and suited for high-temperature applications such as radiators, heaters, and other coolant transfer hose uses.
View All PartsView DetailsThe Charter® Heater Hose is an economically priced heater hose that offers good resistance to high temperatures and moderate resistance to oil and grease contamination.
View All PartsView DetailsGates Dual I.D. molded heater hose is designed for durable, long-lasting OE-quality performance on cars, light trucks, and other applications requiring diameter changes.
View All PartsView DetailsGates® heater hose connector kit upgraded with a range of sizes will make sure you won't be caught without the right size to make a repair.
View All PartsView DetailsTiered heater hose cabinet allows for easy heater hose dispensing of three different sizes.
View All PartsView DetailsUnaffected by high cooling system pressures, most coolants and non-oil based coolant additives, the Firewall® Heater Hose is an extra heavy-duty hose designed for maximum durability.
View All PartsView DetailsUpgraded connector range to match Gates fuel line and heater hose offerings.
View All PartsView DetailsOur innovative Engine Coolant Softwall Hose is the superior solution for replacement in a radiator, heater hose, or short connecter applications.
View All PartsView Details