Distinguished by a fabric cover over the belt body, Gates banded V-belts are covered for extreme abrasion and wear resistance. For extended protection from oil, dirt and heat, each banded V-belt is highly resistant to tensile and flexing forces, fatigue and shock loads.
The wrapped classical section Hi-Power V-belt has a long reputation for superior strength and reliability on agricultural and industrial applications.
View All PartsView DetailsSpecifically designed for high-demand applications and harsh environments, Gates' Predator® PowerBand® belt provides extraordinary high impact strength, capacity, and wear resistance.
View All PartsView DetailsGates Hi-Power™ PowerBand™ V-Belt construction allows multiple belts to function as a single unit, with even load distribution and each strand fitting securely in the sheave groove.
View All PartsView DetailsWith a superior combination of flex and load, Gates Super HC® PowerBand® belts offer a solution for drives where single belts vibrate, turn over or jump off the pulleys.
View All PartsView DetailsTruflex® belts are engineered with superior length stability for minimal take-up requirements, perfect for all industrial and light-duty applications.
View All PartsView DetailsCombining the strength of a wrapped belt construction with the economies of a narrow section V-belt, Gates Super HC® V-belt offers more power, reduced space requirements, longer life, and significantly cuts the overall drive cost.
View All PartsView DetailsMade to take on your toughest jobs, Predator® Single Belts are designed to handle high horsepower motors, frequent shock loads, high heat, and the harshest operating environments in extremely demanding applications.
View All PartsView Details