Our dedication to continuous research and development has led to our most efficient rubber synchronous belts yet. Thanks to their dramatically reduced weight, our complete line of rubber synchronous belts are easier to install and replace. Say no to lubrication on metal wear. Say yes to increased energy efficiency.
With a larger, more robust curvilinear tooth profile for increased capacity, The PowerGrip® HTD® synchronous belts ensure an optimized load distribution leading to high power transmission in low speed and high torque applications.
View All PartsView DetailsWell suited for use in positioning applications, Gates® classical synchronous PowerGrip® Timing belts offer a maintenance-free, economical, and OE quality solution for your conventional timing drives such as chains and gears.
View All PartsView DetailsThe PowerGrip® GT®2 Belts belt is the performance choice for a wide variety of high-speed drive applications with twice the rating of PowerGrip GT and HTD belts.
View All PartsView DetailsMade of a highly advanced combination of materials designed to reduce both initial and operating costs, PowerGrip® GT3 belts are suited both for new drive designs as for performance upgrades on existing drives.
View All PartsView DetailsDesigned to perform at high speeds and in extreme temperatures, Gates® PowerGrip® HTD® Twin Power® synchronous belts feature a larger tooth profile for increased carrying and performance capacity.
View All PartsView DetailsDesigned to perform at high speeds and characterized by low running noise, PowerGrip® GT®2 Twin Power® Belts ensure high loading capacity on contra-rotating drives and ensure smooth running and high flexibility.
View All PartsView DetailsDesigned for use with a specific sprocket groove profile, long-length PowerGrip® GT™2 belting is a cost effective, low maintenance drive alternative.
View All PartsView DetailsThe new PowerGrip® TruMotion® belts are made to order and available in all of Gates light duty synchronous pitches.
View All PartsView DetailsWith a larger tooth profile for increased performance capacity, Gates® PowerGrip® Twin Power® Timing Belts are designed to perform at high speeds and in extreme temperatures.
View All PartsView Details