These hoses are made for high pressures, built for water blasting, and designed to clean even the dirtiest industrial surfaces. Gates pressure washer hoses can withstand the heavy-duty water pressure force your application demands, without abrasion, crushing, or kinking.
The Clean Master® 2500 is specially compounded cover to handle pressure washer environment.
View All PartsView DetailsPressure washer hoses are designed to handle hot and cold water in high-pressure cleaning equipment where heavy-duty service is required.
View All PartsView DetailsRecommended for hot and cold water high pressure cleaning equipment where heavy duty service is required.
View All PartsView DetailsHot and cold water high-pressure cleaning equipment where heavy-duty service is required.
View All PartsView DetailsRecommended for hot and cold water high pressure cleaning equipment for commercial and industrial purposes, in food processing, sanitation and car wash applications.
View All PartsView DetailsRecommended for hot and cold water high pressure cleaning equipment where heavy duty service is required.
View All PartsView DetailsClean Master® Washdown 1000 is a high-pressure hose used in washer operations using mild detergents
View All PartsView DetailsClean Master® Washdown are used for paper mill, food handling or processing plant washdown service requiring hose with a non-marking cover.
View All PartsView DetailsExtremely flexible, lightweight and easy to handle, Gates' Clean Master® Pressure Wash Assemblies are for use on hot and cold water high-pressure cleaning equipment.
View All PartsView Details