Your vehicle relies on the performance of your engine. Your engine relies on the performance of your coolant hose. When you need to replace or configure critical pieces of your complex machinery, trust Gates to deliver high capacity, high performance solutions with our customized coolant hoses. We’ll manufacture a tailor-made coolant hose for your industrial, commercial, residential, and automotive applications, so you can keep your engines running with the power of Gates.
Made of a soft and flexible material, the 45° silicone coolant hose elbows guarantees an outstanding performance for heavier duty applications in high-temperature environments.
View All PartsView Details90° silicone coolant elbows are idea for heavier-duty applications which are in close proximity to high heat sources (exhaust, turbo hot side, etc.) or where there is limited air flow around engines
View All PartsView DetailsGates® Vulco Flex® II radiator coolant hose is a flexible, durable curved hose designed to bend in almost any direction.
View All PartsView DetailsIntended for use on cars and light trucks, this Safety Stripe® Heater EPDM hose is unaffected by most coolants, non-oil based coolant additives, and high cooling system pressures.
View All PartsView DetailsThe Gates Silicone Coolant Hose is a high-quality 4-ply silicone hose that was built to excel when the going gets hot.
View All PartsView DetailsSilicone Heater Hoses are constructed with silicone and reinforced with temperature-resistant, aramid textile cords, making them extremely durable and suited for high-temperature applications such as radiators, heaters, and other coolant transfer hose uses.
View All PartsView DetailsGates Small I.D. Molded Coolant Hose is factory-molded, OEM style hose that can be used for coolant, water and air applications, and is approved for marine applications.
View All PartsView DetailsFor your extremely high temperature radiator, heater, and coolant transfer applications, Gates Straight Silicone Coolant Hose is engineered with extra long-lasting silicone rubber for extreme ambient and radiant temperature conditions.
View All PartsView DetailsWhen your application demands a long-lasting, high-performing coolant hose, the Gates Silicone Engine Coolant Hose maintains superior performance in both extremely hot and cold environments.
View All PartsView DetailsCompatible for air and water applications, 90° Molded Heater Hose are built to last because they resist electrochemical degradation and water permeation.
View All PartsView DetailsGates® Wire Inserted Green Stripe® Hose is designed for demanding heavy-duty coolant/air applications.
View All PartsView DetailsThe Charter® Heater Hose is an economically priced heater hose that offers good resistance to high temperatures and moderate resistance to oil and grease contamination.
View All PartsView DetailsGates Dual I.D. molded heater hose is designed for durable, long-lasting OE-quality performance on cars, light trucks, and other applications requiring diameter changes.
View All PartsView DetailsRecommended for upper, lower, by-pass, heater and other coolant applications, the Coolant Hose Premium Blue Stripe™ 4175SC can be installed without buckling, bending out of shape or straining at the connections.
View All PartsView DetailsRecommended for upper, lower, by-pass, heater and other coolant applications, the Coolant Hose Premium Blue Stripe™ 4230SB can be installed without buckling, bending out of shape or straining at the connections.
View All PartsView DetailsUnaffected by high cooling system pressures, most coolants and non-oil based coolant additives, the Firewall® Heater Hose is an extra heavy-duty hose designed for maximum durability.
View All PartsView DetailsFleetRunner® Coolant Hose is tested in the toughest fleets, and with an OE-quality fit, function, and form that stands up to the most demanding driving environments.
View All PartsView DetailsOur innovative Engine Coolant Softwall Hose is the superior solution for replacement in a radiator, heater hose, or short connecter applications.
View All PartsView DetailsReinforced with heavy-duty fabric, this high performance hose solution assists operations in a variety of applications, including water circulation, discharge lines, heat exchangers, and straight wet exhaust connections.
View All PartsView DetailsGreen Stripe® 4-Ply Heavy-Duty Coolant Hose is used for severe operating conditions found on stationary engines, construction equipment and off-road vehicle applications.
View All PartsView Details