Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    EFG6KL Spiral Wire Hose - 420 Bar - PolarFlex® Low Temp -57°C

    Recommended for extremely high pressure, low temperature hydraulic applications. Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum based fluid. Recommended Couplings: GlobalSpiral Couplings.

    • EFG6KL hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
    • Superior flex impulse performance: Tested to 1,000,000 impulse cycles at 50% of SAE 100R15 bend radii.

    Features and Benefits

    • Resistant to cover cracking at low temperature and tight bend radius.
    • Meets or exceeds performance requirements of EN 856 4SP / 4SH.
    • 40% of EN 856 4SP/4SH bend radius at rated working pressure.
    • Standards: Exceeds ISO 3862 R15. SAE 100R15.
    • Validated with GlobalSpiral.
    • Cover: MSHA approved.
    • Temperature Range:
        • -57°C to +100°C
        • -70°F to +212°F
    • Size: 1/2" to 1".