Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    Automotive Adapters

    Gates automotive adapters are ideal for a wide range of uses. Compatible with a range of tubing materials, these 360 brass constructed adapters can be used to adapt oil filters, carburetors, power steering and fuel lines, transmission oil cooler lines, and drain plugs. They can also be used to convert brake lines to master cylinder port configurations and for English-to-metric brake line conversions.

    • Robust construction with metal to metal seats for high heat and fluid compatibility.
    • Compatible with aluminum, brass, copper, and steel tubing.
    • Conforms to SAE and ASME specifications.

    Made to be Better

    Every Gates® automotive adapter is the product of our material science expertise and our unmatched experience serving the automotive aftermarket. This starts with domestically-sourced, low-lead content copper alloy brass formed a hot extrusion, cold draw process. Parts are then individually precision machined in a single piece, making them up to ten times stronger than cast or forged fittings.

    Features and Benefits

    • 2000 PSI working pressure.
    • 360 brass construction.
    • Temperature Range:
        • -34°C to +121°C
        • -30°F to +250°F

    OE Quality for the Aftermarket

    Our long-standing partnerships working with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. That experience goes into every Gates® aftermarket automotive adapter, bringing a range of solutions for virtually automotive fluid power component.