Products
  • Products
  • Content

    ENGINEERED FOR EVERY MEANING OF MISSION CRITICAL

    Whether you work in extreme environments or controlled conditions, a universal truth for most any job is that you need to expect the unexpected. Situations can change in an instant and controlling variables to eliminate surprises is a wise practice in any industry.

    • LESS WEIGHT

    Gates designed these products to be lower weight for easier handling, quicker installation, and reduced equipment weight.

    • STREAMLINED SELECTION

    Gates has qualified these latest innovations to multiple industry specifications – making it easier to know you have the right hose for the job.

    • EASIER INSTALLATION

    Gates latest innovations require significantlyless force to bend for safer, quicker, and less fatiguing routing and installation.

    • ADVANCED PERFORMANCE

    The product of Gates’ materials science expertise, these innovative products are engineered to deliver mission critical performance for demanding applications and tough conditions.

    UNUSUALLY HIGH STANDARDS
    FOR UNUSUALLY CHALLENGING JOBS

    Engineered for premium performance, maximum reliability, broad compatibility, and quicker installation, Gates hydraulic hoses are engineered to deliver maximum uptime and help you deliver as promised every day.

    GATES® MEGASYS MXT HYDRAULIC HOSES

    SUPERIOR PERFORMANCE

     

    Tested to 3x SAE/EN impulse criteria (600,000 cycles) for greater reliability, uptime, and hose life.

    USER-FRIENDLY

     

     

    Up to 30% lighter than standard hoses for reduced equipment weight and easier handling and installation.

    VERSATILE INVENTORY

     

     

    MXT hoses deliver performance that meets international standards for 90% of wire-braid applications.

    GATES® MULTI MASTER GMV MEGAFLEX MULTIUSE HOSE

    STREAMLINED SELECTION

     

    Meets SAE 100R4, J30R5, and J20R5* specifications—making it easier to know you have the right hose for the job.

    EASIER INSTALLATION

     

     

    Requires significantly less force-to-bend for safer, quicker, and less fatiguing routing and installation.

    IMPROVED ERGONOMICS

     

     

    Lighter, more flexible, and easier to install—Multi Master GMV MegaFlex is safer and less tiring for your people to work with all day long.

    GATES® MEGASYS MXG HYDRAULIC HOSES

    HIGH STANDARDS

     

    Tested to one million impulse cycles, rated to 250º F, and certified to exceed performance of ISO 18752 280DC and SAE 100R12 specs.

    LESS WEIGHT

     

     

    MXG is up to 30% lighter for easier handling, quicker installation, and reduced equipment weight.

    SUPERIOR DURABILITY

     

     

    XtraTuff Plus cover on all MXG 4K hoses provides enhanced ozone resistance and 25x better abrasion resistance than our standard cover.

    CRIMP THE RIGHT WAY WITH GATES CORTEX INTELLIGENCE

    The digital GC20 crimper gives operators the ability to safely crimp assemblies by combining an easy to use interface with real-time connectivity.

     

     

    LEARN MORE

    GATES® SCR HEAT WEAVE TECHNOLOGY

    Gates SCR Heat Weave technology is engineered to deliver optimal SCR performance in cold conditions.

     

     

    VIEW SCR PRODUCTS