With over 100 years of design, innovation, and manufacturing under our belts, it’s time we bring our expertise to yours. Our bandless V-Belts are designed for more efficiency and less downtime, with no run-in period or re-tensioning required, so you can experience high performance without maintenance.
Manufactured to our exacting standards for quality, safety, and dependability, the Metric Power™ V-Belt construction ensures unmatched load-carrying capacity paired with superior flex and stretch resistance.
View All PartsView DetailsWith a proprietary construction, Gates Tri-Power® PowerBand® belt is engineered to transmit more horsepower than the classic cross sections in the same amount of drive space.
View All PartsView DetailsBuilt for superior performance on heavy duty drives of classical cross-section, Gates Tri-Power® V-belt is especially suited for drives requiring small diameter pulleys and back idlers.
View All PartsView DetailsBy using innovative minimal-stretch cord technology, Gates Quad-Power 4 bandless V-belts are designed to extend product life time eliminating costly downtime for re-tensioning, repair and replacement.
View All PartsView DetailsEngineered for drives that are subject to pulsating loads, shock loads or extreme vibrations, Gates PowerBand® belts are designed to extend product life time eliminating costly downtime for re-tensioning, repair and replacement.
View All PartsView DetailsWith even load distribution and each strand fitting securely in the sheave groove, the Quad-Power® 4 Powerband® construction allows multiple belts to function as a single unit.
View All PartsView DetailsHighly recommended for use on all industrial heavy-duty, narrow section V-belt drives, Super HC® Molded Notch Belts provides a superior combination of flex and load-carrying capacity, transmitting up to three times the horsepower versus comparably sized belts.
View All PartsView Details