Learn how advancements in hydraulic hose are resulting in performance that could bring you exceptional value.
Engineered for exceptional durability to cover your assets in the most demanding fluid power applications.
MXT is a hydraulic solution that is lighter, stronger, and more flexible than conventional hydraulics hose. Made with dense wire-braid reinforcement, MXT is a universally applicable premium product offering performance above industry standards. Its diversified application allows you to consolidate inventory while giving you exactly the hose you need, when you need it.
XtraTuff Plus cover on MXT hose means MXT can perform longer on the most demanding applications, offering enhanced ozone resistance and 25x more abrasion resistance than standard hose covers.
FEATURES & BENEFITS
HOSE |
DN |
ID |
OD |
OD |
WP |
WP |
BURST |
BURST |
MIN. BEND |
MIN. BEND |
WEIGHT |
WEIGHT |
4 |
6 |
1/4 |
0.55 |
14.0 |
6000 |
41.4 |
24000 |
165.5 |
1.5 |
38.1 |
0.20 |
30 |
5 |
8 |
5/16 |
0.61 |
15.2 |
5500 |
38.0 |
22000 |
151.7 |
1.8 |
44.5 |
0.22 |
33 |
6 |
10 |
3/8 |
0.675 |
17.1 |
4800 |
33.1 |
19200 |
132.4 |
2.5 |
64.0 |
0.26 |
39 |
8 |
12 |
1/2 |
0.795 |
20.2 |
4000 |
27.6 |
16000 |
110.3 |
2.8 |
70.0 |
0.31 |
46 |
10 |
16 |
5/8 |
0.945 |
24.0 |
3625 |
25.0 |
14500 |
100.0 |
3.9* |
100.0* |
0.38 |
57 |
12 |
19 |
3/4 |
1.08 |
27.4 |
3125 |
21.5 |
12500 |
86.2 |
4.8 |
121.0 |
0.47 |
70 |
16 |
25 |
1 |
1.380 |
35.1 |
2400 |
16.5 |
9600 |
66.2 |
6 |
152.0 |
0.67 |
100 |