Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Gates® GC™96TSi™ Crimper

    78968 GC96TSI POTENTIOMETER

    Product # 74820132

    Gates GC™96TSi™ Crimper is suitable for crimping 3" 6 wire and 6" industrial hose. Our most advance crimper design includes electronic screen control for fast easy action.

    • Electronic Touch Screen control panel for fast input of crimper settings.
    • Horizontal front-end feed makes crimping easier and convenient.
    • 550 ton force that allows crimping of a wide variety of couplings.
    • 2 speed die closure and rapid retract permits fast assembly fabrication.
    • Full range die sets that enable product of a wide range of hoses.
    • Crimps up to 3" 6 Wire and 6" industrial hoses.

    Intuitive Smart Crimping.

    Our most advanced hydraulic hose crimper is designed exclusively to assemble Gates products using an intuitive touch-screen control panel that continually accesses updated Gates eCrimp specifications. The touch screen tablet is removable which allows for live feedback and visual diagnostics. Additionally, this provides a more convenient way to get machine updates in environments that don’t have constant access to Wi-Fi. The GC96 TSi was thoughtfully designed to simplify the user experience with features such as the horizontal load and rear mounted mirror for safe and effective crimping. Likewise, the self-greasing head and build-up reducing valving keeps the crimper going with less maintenance.

    Features and Benefits

    • On-board Gates eCrimp™ specifications continually updated via Wi-Fi.
    • Reduced maintenance with a self-lubricating crimper head using high-compression grease.
    • Standard quick change tool for simple die loading.
    • Horizontal front-end feed makes crimping easier and convenient.
    • 550 ton force that allows crimping of a wide variety of couplings.
    • Full range die sets that enable product of a wide range of hoses.
    • Improved assembly speed with a pre-filled valve for fast attack.
    • Magnetic charge port for constant tablet power while docked.

    PRODUCT RESOURCES