Innovatively designed to excel in all conditions, Gates' specially designed Powerlink™ Extend™ drive belts are perfect for your motorized Continuous Variable Transmission (CVT) applications. This high performance CVT belt is clean, quiet, lightweight and strong. They offer flexibility and exact speed control, maximizing the efficiency of your vehicle.
Product # | 9761-03515 |
---|---|
Description | 715.4X18X9 POWERLINK EXTEND BELT 3515_TVS WEGO110CC |
Effective Length (in) | 28.66 |
Effective Length (mm) | 728 |
Outside Circumference (in) | 28.66 |
Outside Circumference (mm) | 728 |
Section | CVT |
Top Width (in) | 0.71 |
Top Width (mm) | 18 |
Weight (lbs.) |
---|