Recommended for sand and shot blasting applications where abrasive materials are carried at high velocity up to 7 Bar.
Product # | 4129-0806 |
---|---|
Description | GATR 12 SAND BLAST HOSE |
Minimum Bend Radius (in) | 8 |
Minimum Bend Radius (mm) | 203 |
Min. Burst Pressure (psi) | 725 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.05 |
Temperature Range | -30°C to +70°C |
Max. Working Pressure | 100 |
Max. Working Pressure (Bar) | 7 |
Outside Diameter (mm) | 38.6 |
Construction: Cover | Black, specially compounded abrasion resistant natural rubber. |
---|---|
Construction: Reinforcement | High-tenacity synthetic yarn. Twin copper wires ensure reliable conductivity. |
Construction: Tube | Black, specially compounded abrasion resistant and resilient natural rubber. |
Weight (lbs.) |
---|