Recommended for highly abrasive material used in sand blasting applications including River Sand Garnets, Copper Slag, Coal Particles, corundum, cast steel, Grit Glass etc. Specially designed for superior performance and longer life due to very low tube wear.
Product # | 4129-0819 |
---|---|
Description | GATR 20 SAND BLAST HOSE - WRESTLER |
Vacuum (In. Hg) | 25 |
Minimum Bend Radius (in) | 10 |
Minimum Bend Radius (mm) | 254 |
Min. Burst Pressure (psi) | 700 |
Inside Diameter (in) | 1.25 |
Inside Diameter (mm) | 31.75 |
Temperature Range | -40°C to +75°C |
Outside Diameter (mm) | 48.2 |
Construction: Cover | Black, abrasion resistant and resilient natural rubber. |
---|---|
Construction: Reinforcement | Two braids of high-tenacity double yarn. |
Construction: Tube | Black, excellent abrasion resistant, antistatic, modified NR. |
Weight (lbs.) |
---|