Recommended for all air and water applications requiring maximum flexibility in engineering industry, workshops, shipyards, irrigation etc.
Product # | 3206-3963 |
---|---|
Description | GATR 8 AIR WATER HOSEX15 MTRS - 39 MTRS |
Vacuum (In. Hg) | 26 |
Minimum Bend Radius (in) | 5 |
Minimum Bend Radius (mm) | 127 |
Min. Burst Pressure (psi) | 510 |
Inside Diameter (in) | 0.50 |
Inside Diameter (mm) | 12.70 |
Temperature Range | -30°C to +82°C |
Outside Diameter (mm) | 20 |
Construction: Cover | Black, specially compounded high abrasion resistant Nitrile rubber. |
---|---|
Construction: Reinforcement | Single braid of high-tenacity synthetic yarn. |
Construction: Tube | Black, specially compounded Nitrile rubber. |
Weight (lbs.) |
---|