Recommended for high-pressure hydraulic oil line applications. Easy to route and to install in tight areas. Exceeds SAE 100R16, SAE 100R2, ISO 11237 2SC R16 and ISO 1436 2SN R2 requirements and performance requirements of EN 857 2SC and EN 853 2SN. Recommended Couplings: GlobalSpiral™ Couplings (-6 through -20), GlobalSpiral™ Plus Couplings (-24 and -32), MegaCrimp™ Couplings (-4 through -20), and Stainless Steel B Couplings.
Product # | 4657-4610 |
---|---|
Description | 80048 24M2TX25FT |
Minimum Bend Radius (in) | 10 |
Minimum Bend Radius (mm) | 254 |
Min. Burst Pressure (psi) | 8000 |
Inside Diameter (in) | 1.50 |
Inside Diameter (mm) | 38.10 |
Temperature Range | -40°C to +100°C |
Outside Diameter (in) | 2 |
Outside Diameter (mm) | 50.8 |
Coupling Recommendation | GSP |
---|
Construction: Cover | Black, oil abrasion and weather resistant synthetic rubber, CR flame resistant-US MSHA 2G |
---|---|
Construction: Reinforcement | Two braids of high-tensile steel wire. |
Construction: Tube | Black, oil resistant synthetic rubber (NBR) |
Weight (lbs.) |
---|