Recommended for Hydraulic Jack applications. Meets Material Handling Institute specification IJ100 for hydraulic hose and assemblies used with jacking systems. Meets Flame Resistance Acceptance Designation MSHA 2G. Recommended Couplings: Use MegaCrimp Male Pipe Long Nose on jack end of assembly for full thread engagement.
Product # | 4657-8751 |
---|---|
Description | GATR 6 J2AT 2-WIRE BRAID JACK HOSE |
Minimum Bend Radius (in) | 2.5 |
Minimum Bend Radius (mm) | 63.5 |
Min. Burst Pressure (psi) | 20000 |
Inside Diameter (in) | 0.38 |
Inside Diameter (mm) | 9.53 |
Temperature Range | -40°C to +49°C |
Outside Diameter (in) | 0.7 |
Outside Diameter (mm) | 18.8 |
Coupling Recommendation | G |
---|
Construction: Cover | Black, oil and abrasion resistant synthetic rubber (Modified Nitrile- Type C2) |
---|---|
Construction: Reinforcement | Two braids of high-tensile steel wire. |
Construction: Tube | Black, oil resistant, synthetic rubber (Nitrile- Type C) |
Weight (lbs.) |
---|