Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All G2XH Wire Braid Hose - EN 853 2SN - High Temp +149°C

    GATR 32 G2XH 2-WIRE BRAID EXTREME HEAT HOSE SAE 100R2

    Product # 4657-4789

    Recommended for extremely high-temperature, high-pressure hydraulic oil line applications such as engine compartments, foundries, etc. where pressure or temperature requirements exceed SAE 100R2, ISO 1436 2SN R2 and EN 853 2SN or where resistance to either petroleum-base or phosphate ester fluids is required. Meets SAE J1942 requirements. Recommended Couplings: GlobalSpiral™ Couplings, GlobalSpiral™ Plus Couplings (-24 and -32), MegaCrimp™ Couplings (-4 to -20), Stainless Steel B Couplings (24 and 32).

    • G2XH hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids and phosphate esters.
    • Superior flex impulse performance: Tested to 600,000 impulse cycles, 3 times the industry standard.

    • Product Details
      Product # 4657-4789
      Description GATR 32 G2XH 2-WIRE BRAID EXTREME HEAT HOSE SAE 100R2
      Minimum Bend Radius (in) 25
      Minimum Bend Radius (mm) 635
      Min. Burst Pressure (psi) 6000
      Inside Diameter (in) 2
      Inside Diameter (mm) 50.80
      Temperature Range -40°C to +149°C
      Outside Diameter (in) 2.7
      Outside Diameter (mm) 67.3

    Features and Benefits

    • -4 to -20 validated with MegaCrimp™; -24 to -32 with GlobalSpiral™ Plus.
    • Higher working pressures and burst pressures than SAE 100R2.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.
    • Blue cover stock to indicate higher temperature hose.
    • Cover: Blue. MSHA approved.
    • Temperature Range:
        • -40°C to +149°C
        • -40°F to +300°F
    • Size: 1/4" to 2".