Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All G1H Wire Braid Hose - SAE 100R1 - High Temp

    GATR 24 G1HX50FT 1-WIRE BRAID HOSE HIGH-TEMP SAE 100R1 TYPE AT

    Product # 4657-4111

    Recommended for high-temperature, medium-pressure hydraulic oil line applications such as engine compartments, foundries, etc. Recommended Couplings: PCK Couplings (-4 to -16), Global Braid Couplings -GB (-4, 10 and -16), MegaCrimp™ Couplings (-4 to -20), GlobalSpiral™ Plus Couplings (-24 and -32).

    • Superior flex impulse performance: Tested to 450,000 impulse cycles, 3 times the industry standard.
    • Meets or exceeds requirements of SAE 100R1 Type AT.
    • 50% of SAE 100R1 bend radius at rated working pressure.

    • Product Details
      Product # 4657-4111
      Description GATR 24 G1HX50FT 1-WIRE BRAID HOSE HIGH-TEMP SAE 100R1 TYPE AT
      Minimum Bend Radius (in) 20
      Minimum Bend Radius (mm) 508
      Min. Burst Pressure (psi) 2900
      Inside Diameter (in) 1.50
      Inside Diameter (mm) 38.10
      Temperature Range -40°C to +135°C
      Outside Diameter (in) 2
      Outside Diameter (mm) 50

    Features and Benefits

    • -4 to -20 validated with MegaCrimp™; -24 to -32 with GlobalSpiral™ Plus, PCK Couplings (-4 to -16), Global Braid Couplings -GB (-4, 10 and -16).
    • Meets Flame Resistance Acceptance Designation MSHA 2G. 
    • Cover: MSHA approved.
    • Temperature Range:
      • Constant:
        • -40°C to +135°C
        • -40°F to +275°F
      • Intermittent:
        • +149°C
        • +300°F
    • Size: 3/16" to 2".
    • For water emulsions see Temperature Limits Table.